402217 - STRAIGHT MALEDIN L SERIES - 4 BOLTSMETRIC FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402217.prj},{NB=A402217-2022},{CODE=A402217-2022},{FILENAME=A402217-2022_00},{F=M30x2-6g},{A=40},{C=7},{I=12},{I1=44},{L=36,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
I
[mm]
I1
[mm]
L
[mm]
A402217-1212
A402217-1212
M18x1,5-6g
30
7
9
35
28
A402217-1215
A402217-1215
M22x1,5-6g
30
7
9
35
28
A402217-1512
A402217-1512
M18x1,5-6g
35
7
10
36
29
A402217-1515
A402217-1515
M22x1,5-6g
35
7
10
38
31
A402217-2018
A402217-2018
M26x1,5-6g
40
7
12
42
34,5
A402217-2022
A402217-2022
M30x2-6g
40
7
12
44
36,5
A402217-2535
A402217-2535
M45x2-6g
11
16
72
57
A402217-2628
A402217-2628
M36x2-6g
55
9
16
48
40,5
A402217-2635
A402217-2635
M45x2-6g
55
9
16
50
39,5
A402217-2642
A402217-2642
M52x2-6g
55
10
16
60
45
SA402217-2028
SA402217-2028
M36x2-6g
7
12
50
42,5
SA402217-2522
SA402217-2522
M30x2-6g
51
11
16
45
37,5
SA402217-2615
SA402217-2615
M22x1,5-6g
55
9
16
46
39
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表