402196 - STRAIGHT MALEDIN L SERIES - SAE 3000PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402196.prj},{NB=A402196-1922},{CODE=A402196-1922},{FILENAME=A402196-1922_00},{F=M30x2-6g},{A=47,63},{B=22,23},{C=11},{I=15},{I1=50},{L=42,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
I1
[mm]
L
[mm]
A402196-1212
A402196-1212
M18x1,5-6g
38,1
17,48
9
14
41
34
A402196-1215
A402196-1215
M22x1,5-6g
38,1
17,48
9
14
44
37
A402196-1918
A402196-1918
M26x1,5-6g
47,63
22,23
11
15
49
41,5
A402196-1922
A402196-1922
M30x2-6g
47,63
22,23
11
15
50
42,5
A402196-2528
A402196-2528
M36x2-6g
52,37
26,19
11
17
52
44,5
A402196-3235
A402196-3235
M45x2-6g
58,72
30,19
11,5
21
58
47,5
A402196-3842
A402196-3842
M52x2-6g
69,85
35,71
13,5
24
67
56
SA402196-2522
SA402196-2522
M30x2-6g
52,37
26,19
11
17
52
56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表