107127 - 90° ELBOW MALE JIC - BUTTWELD
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/107127.prj},{NB=A107127-2541},{CODE=A107127-2541},{FILENAME=A107127-2541_00},{J=1\"5/16-12 UN-2A},{B=55},{C=41},{E=35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
E
[mm]
A107127-0619
A107127-0619
7/16-20 UNF-2A
31
22.5
15
A107127-0819
A107127-0819
1/2-20 UNF-2A
31
22.5
15
A107127-1019
A107127-1019
9/16-18 UNF-2A
31
22.5
15
A107127-1222
A107127-1222
3/4-16 UNF-2A
36
26
20
A107127-1627
A107127-1627
7/8-14 UNF-2A
41,5
31
23
A107127-2034
A107127-2034
1"1/16-12 UN-2A
48
34.5
28
A107127-2234
A107127-2234
1"3/16-12 UN-2A
48
36
34
A107127-2541
A107127-2541
1"5/16-12 UN-2A
55
41
35
A107127-3248
A107127-3248
1"5/8-12 UN-2A
59
43
42
A107127-3865
A107127-3865
1"7/8-12 UN-2A
73,5
53
50
E107127-1627
E107127-1627
7/8-14 UNF-2A
41,5
31
23
SA107127-2027
SA107127-2027
1"1/16-12 UN-2A
42
31
28
X107127-1019
X107127-1019
9/16-18 UNF-2A
31
22.5
15
X107127-1222
X107127-1222
3/4-16 UNF-2A
36
26
20
X107127-1627
X107127-1627
7/8-14 UNF-2A
41,5
31
23
X107127-2034
X107127-2034
1"1/16-12 UN-2A
48
34.5
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表