107040 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R.AND RETAINING RING ISO 9974 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/107040.prj},{NB=SA107040-0816},{CODE=SA107040-0816},{FILENAME=SA107040-0816_00},{J=1/2-20 UNF-2A},{F=M16x1,5-6g},{B=28,5},{C=36.5},{CH=22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A107040-0610
A107040-0610
7/16-20 UNF-2A
M10x1-6g
22,5
27.5
14
A107040-0612-V
A107040-0612-V
7/16-20 UNF-2A
M12x1,5-6g
27
31.5
17
A107040-0612
A107040-0612
7/16-20 UNF-2A
M12x1,5-6g
27
31.5
17
A107040-0810
A107040-0810
1/2-20 UNF-2A
M10x1-6g
24
28
14
A107040-0812
A107040-0812
1/2-20 UNF-2A
M12x1,5-6g
27
31.5
17
A107040-0814
A107040-0814
1/2-20 UNF-2A
M14x1,5-6g
27
32.5
19
A107040-1014
A107040-1014
9/16-18 UNF-2A
M14x1,5-6g
27
32.5
19
A107040-1016-V
A107040-1016-V
9/16-18 UNF-2A
M16x1,5-6g
28,5
36.5
22
A107040-1016
A107040-1016
9/16-18 UNF-2A
M16x1,5-6g
28,5
36.5
22
A107040-1216
A107040-1216
3/4-16 UNF-2A
M16x1,5-6g
31,5
36.5
22
A107040-1218
A107040-1218
3/4-16 UNF-2A
M18x1,5-6g
31,5
39.5
24
A107040-1618
A107040-1618
7/8-14 UNF-2A
M18x1,5-6g
36,5
41.5
24
A107040-1620
A107040-1620
7/8-14 UNF-2A
M20x1,5-6g
36,5
43
27
A107040-1622
A107040-1622
7/8-14 UNF-2A
M22x1,5-6g
36,5
43
27
A107040-2022-V
A107040-2022-V
1"1/16-12 UN-2A
M22x1,5-6g
42
45.5
27
A107040-2022
A107040-2022
1"1/16-12 UN-2A
M22x1,5-6g
42
45.5
27
A107040-2027
A107040-2027
1"1/16-12 UN-2A
M27x2-6g
42
51.5
32
A107040-2226
A107040-2226
1"3/16-12 UN-2A
M26x1,5-6g
44
50.5
36
A107040-2527
A107040-2527
1"5/16-12 UN-2A
M27x2-6g
46
55
32
A107040-2533
A107040-2533
1"5/16-12 UN-2A
M33x2-6g
46
55
41
A107040-3242
A107040-3242
1"5/8-12 UN-2A
M42x2-6g
52
60
50
A107040-3848
A107040-3848
1"7/8-12 UN-2A
M48x2-6g
59
67
55
E107040-0812
E107040-0812
1/2-20 UNF-2A
M12x1,5-6g
27
31.5
17
E107040-1014
E107040-1014
9/16-18 UNF-2A
M14x1,5-6g
27
32.5
19
E107040-1216
E107040-1216
3/4-16 UNF-2A
M16x1,5-6g
31,5
36.5
22
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表