BRM
Fluro
Industry parts
Rod Ends
tonnen_kugelgelagerte_gelenkkopfe
kugelgelagerte_gelenkkopfe
Male right hand thread
BRM
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/tonnen_kugelgelagerte_gelenkkopfe/kugelgelagerte_gelenkkopfe/aubengewinde_rechts/brm/brm_asmtab.prj},{NB=Gelenkkopf BRM14 M 14(0-0)},{IDNR=},{BEZ=BRM14},{D=14},{G=M 14},{GNDM=14},{P=2.00},{ALPHA=0},{ROT=0},{PDF=brm},{INFO=PDF-Datenblatt},{B=19},{M=13.50},{F=60},{O=17.0},{A=36},{GL=36},{L=78},{ST=2.0},{DT=5.6},{ZDR=1025},{KIPPWINKEL=6.0},{GEW=135},{VERS=9},{PPATH=brm_asmtpl.prj},{MD=360},{MAT1=Einsatzstahl },{MAT2=Wälzlagerstahl 100Cr6},{MAT3=Wälzlagerstahl 100Cr6},{SCH=Schmiernippel DIN 71412},{CTN=34832000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
G
Thread
ⁿ/ₐ
B
[mm]
M
[mm]
F
[mm]
O
[mm]
A
[mm]
GL
[mm]
L
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
ⁿ/ₐ
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
SCH
lubrication
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
BRM6 M 6
BRM6
6
M 6
9
6.75
36
9.0
20
22
46
0.7
2.8
1350
8.0
19
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 3405 D1...
34832000
BRM8 M 8
BRM8
8
M 8
12
9.00
42
10.5
24
25
54
1.0
4.0
1300
8.5
36
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 3405 D1...
34832000
BRM10 M 10
BRM10
10
M 10
14
10.50
48
12.0
28
29
62
1.5
4.5
1225
8.0
60
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 3405 D1...
34832000
BRM12 M 12
BRM12
12
M 12
16
12.00
54
14.5
32
33
70
1.8
5.0
1125
7.5
87
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM14 M 14
BRM14
14
M 14
19
13.50
60
17.0
36
36
78
2.0
5.6
1025
6.0
135
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM16 M 16
BRM16
16
M 16
21
15.00
66
19.0
42
40
87
2.4
6.3
975
8.0
190
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM18 M 18x1,5
BRM18
18
M 18x1,5
23
16.50
72
21.5
46
44
95
2.9
7.1
900
8.5
270
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM20 M 20x1,5
BRM20
20
M 20x1,5
25
18.00
78
24.5
50
47
103
3.5
7.9
825
7.0
338
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM22 M 22x1,5
BRM22
22
M 22x1,5
28
20.00
84
26.0
54
51
111
4.0
9.3
725
8.0
450
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM25 M 24x2
BRM25
25
M 24x2
31
22.00
94
29.5
64
57
126
5.7
11.0
600
5.0
602
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM30 M 30x2
BRM30
30
M 30x2
37
25.00
110
34.5
70
66
145
7.5
14.2
450
7.5
922
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表