GAL, GALS, GALXS, GALO
Fluro
Industry parts
Rod Ends
Series K
Male left hand thread
Standard design
Requires Maintenance
GAL, GALS, GALXS, GALO
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/aubengewinde_links/standardausfuhrung/wartungspflichtig/gal_gals_galxs_galo/gal_asmtab.prj},{NB=Gelenkkopf GALS22 M 22x1.5 LH(0-0)},{IDNR=},{BEZ=GALS22},{XBEZ=GALS 22},{PDF=gas_gals},{PPATH=gals_asmtpl.prj},{D=22},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=},{B=28.0},{M=20.00},{A=54},{F=84},{L=111.0},{O=25.8},{G=M 22x1.5 LH},{GNDM=22},{GP=1.500},{GKDM=MIN},{GL=51},{ST=53.0},{DT=38.0},{ZDR=500},{GEW=443},{KIPPWINKEL=15},{BOLZEN=nein},{ABD=nein},{VERS=23.000},{VERS1=1},{MD=360},{MAT1=Vergütungsstahl C22},{MAT2=Sonderbronze CuSn8},{MAT3=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
BOLZEN
Bolt
ⁿ/ₐ
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GAL5 M 5 LH
GAL5
5
8.0
6.00
18
33
42.0
7.7
M 5 LH
20
4.3
2.5
900
13
13
no
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GAL6 M 6 LH
GAL6
6
9.0
6.75
20
36
46.0
8.9
M 6 LH
22
6.0
3.2
760
20
13
yes
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GAL8 M 8 LH
GAL8
8
12.0
9.00
24
42
54.0
10.4
M 8 LH
25
11.0
5.4
620
33
14
yes
yes
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GAL10 M 10 LH
GAL10
10
14.0
10.50
28
48
62.0
12.9
M 10 LH
29
17.4
7.5
500
56
13
yes
yes
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GAL12 M 12 LH
GAL12
12
16.0
12.00
32
54
70.0
15.4
M 12 LH
33
25.5
10.0
450
87
13
yes
yes
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GAL14 M 14 LH
GAL14
14
19.0
13.50
36
60
78.0
16.8
M 14 LH
36
24.5
13.0
360
129
16
yes
yes
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GAL16 M 16 LH
GAL16
16
21.0
15.00
42
66
87.0
19.3
M 16 LH
40
36.5
16.0
350
189
15
yes
yes
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GAL18 M 18x1.5 LH
GAL18
18
23.0
16.50
46
72
95.0
21.8
M 18x1.5 LH
44
43.0
19.5
320
267
15
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GAL20 M 20x1.5 LH
GAL20
20
25.0
18.00
50
78
103.0
24.3
M 20x1.5 LH
47
49.5
23.5
280
348
14
yes
yes
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GAL22 M 22x1.5 LH
GAL22
22
28.0
20.00
54
84
111.0
25.8
M 22x1.5 LH
51
57.0
29.0
250
443
15
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GAL25 M 24x2 LH
GAL25
25
31.0
22.00
60
94
124.0
29.6
M 24x2 LH
57
68.0
35.0
230
600
15
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GALS2 M 2 LH
GALS2
2
4.5
3.60
9
20
24.5
2.6
M 2 LH
12
0.6
1.1
0
3
16
no
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS3 M 3 LH
GALS3
3
6.0
4.50
14
26
33.0
5.1
M 3 LH
15
1.5
1.8
0
6
14
no
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS5 M 5 LH
GALS5
5
8.0
6.00
18
33
42.0
7.7
M 5 LH
20
4.3
3.3
0
13
13
no
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS6 M 6 LH
GALS6
6
9.0
6.75
20
36
46.0
8.9
M 6 LH
22
6.0
4.3
1500
20
13
yes
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS8 M 8 LH
GALS8
8
12.0
9.00
24
42
54.0
10.4
M 8 LH
25
11.0
7.1
1200
33
14
yes
yes
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS10 M 10 LH
GALS10
10
14.0
10.50
28
48
62.0
12.9
M 10 LH
29
17.4
10.0
1000
56
13
yes
yes
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS12 M 12 LH
GALS12
12
16.0
12.00
32
54
70.0
15.4
M 12 LH
33
23.5
13.5
860
87
13
yes
yes
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS14 M 14 LH
GALS14
14
19.0
13.50
36
60
78.0
16.8
M 14 LH
38
21.0
17.0
750
129
16
yes
yes
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS16 M 16 LH
GALS16
16
21.0
15.00
42
66
87.0
19.3
M 16 LH
40
32.0
21.5
660
189
15
yes
yes
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS18 M 18x1.5 LH
GALS18
18
23.0
16.50
46
72
95.0
21.8
M 18x1.5 LH
44
38.5
26.0
600
267
15
no
no
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS20 M 20x1.5 LH
GALS20
20
25.0
18.00
50
78
103.0
24.3
M 20x1.5 LH
47
44.0
31.5
540
348
14
yes
yes
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS22 M 22x1.5 LH
GALS22
22
28.0
20.00
54
84
111.0
25.8
M 22x1.5 LH
51
53.0
38.0
500
443
15
no
no
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS25 M 24x2 LH
GALS25
25
31.0
22.00
60
94
124.0
29.6
M 24x2 LH
58
62.0
47.0
440
600
15
no
no
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GALS30 M 30x2 LH
GALS30
30
37.0
25.00
70
110
145.0
34.8
M 30x2 LH
71
82.0
64.0
370
1030
17
no
no
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DAVID - Compact power packs
EXAKT
16.12.2021
GALSW, GALXSW, GALOW
Fluro
20.09.2021
GA, GAS, GAXS, GAO
Fluro
20.09.2021
GASW, GAXSW, GAOW
Fluro
20.09.2021
GARSW, GARSW..R, GARSW..RR, GARSW..RR.316, GARSW..NIRO
Fluro
20.09.2021
DIN 6334 - Hexagon extension nuts
Fabory
13.02.2023
KJ_D - Rod End (Piston Rod End Bracket)
SMC Corporation
01.06.2023
DIN-ISO-12240.4-K-GT-AG - Heavy-Duty Rod Ends GT DIN 12240-4 (DIN 648) Seri...
MÄDLER
26.04.2024
GAXSW..MS
Fluro
20.09.2021
EAL..D NIRO
Fluro
20.09.2021
B0445 - Rod ends with ball bearing, external thread DIN ISO 12240-4
Blohm
03.06.2024
SMCP - Metric
Carl Hirschmann
20.06.2024
DIN-ISO-12240.4-E-GAW-AG - Rod Ends GAW DIN 12240-4 (DIN 648) Series E, Mai...
MÄDLER
26.04.2024
GARS, GARS R, GARS RR
Fluro
20.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表