RQGK-P - Plastic quick screw connector with outer thread made of nickel-plated brass PG acc. to DIN 40430
Flexa
FLEXAquick
RQGK Plastic (PA) with TPE Thread: Nickel-plated brass 58, IP68/IP69K
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqgk/rqgk_p.prj},{NB=FLEXA RQGK-P 15020074213},{AUS=1},{AD=18.5},{G=13.5},{I=12.5},{B=29.0},{C=12.0},{D=47.5},{SW=26},{NDM1=20.400},{KDM1=19.060},{VERS1=4},{VERS2=1},{BX1=25.000},{BX2=14.000},{BX3=1.000},{BX4=11.000},{BX5=20.500},{DX1=5.000},{DX21=0.000},{DX2=23.500},{DX3=12.000},{DX4=1.000},{DX5=19.000},{DX6=7.300},{DX7=4.000},{DX8=3.000},{DX9=42.500},{L=9.500},{B2=25.00},{B3=0.00},{SWL=0.00},{SWECK=0.00},{SMB=0.00},{SMH=0.00},{D1=0.00},{ADT=0.00},{FA=0.00},{FH1=0.00},{FB1=0.00},{FB2=0.00},{VERS5=6.0},{GEW=2.30},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread PG
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQGK-P 15020074207
15020074207
10.0
7
7.0
20.0
10.0
38.0
18
0.90
50
FLEXA RQGK-P 15020074209
15020074209
13.0
9
8.5
24.0
12.0
42.0
22
1.50
50
FLEXA RQGK-P 15020074211
15020074211
15.8
11
11.0
27.0
12.0
44.0
25
2.00
50
FLEXA RQGK-P 15020074213
15020074213
18.5
13.5
12.5
29.0
12.0
47.5
26
2.30
50
FLEXA RQGK-P 15020074216
15020074216
21.2
16
16.0
33.0
13.0
51.0
31
2.40
50
FLEXA RQGK-P 15020074221
15020074221
28.5
21
20.0
41.0
14.0
55.0
39
4.40
25
FLEXA RQGK-P 15020074229
15020074229
34.5
29
27.5
48.0
14.0
59.0
46
6.00
25
FLEXA RQGK-P 15020074236
15020074236
42.5
36
36.0
63.0
17.0
76.5
60
10.00
25
FLEXA RQGK-P 15020074248
15020074248
54.5
48
47.5
74.0
17.0
88.5
70
17.00
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表