目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.00.70.BS - 蓄压器的固定夹
FIBRO
标准件
弹簧
氮气弹簧
复合配件
蓄压器
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_15/f12_15_04/2480_00_70_bs.prj},{NB=2480.00.70.075},{DOC=2480_00_70_BS_pdf},{A=75.000},{B=80.000},{C=105.000},{D=41.500},{E=102.000},{GEW=0.240},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BC
订购编号
ⁿ/ₐ
A
直径
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2480.00.70.075
2480.00.70.075
75.000
80.000
105.000
41.500
102.000
0.240
82073010
2480.00.70.095
2480.00.70.095
95.000
100.000
145.000
51.500
122.000
0.290
82073010
2480.00.70.120
2480.00.70.120
120.000
100.000
145.000
64.000
147.000
1.000
82073010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表