目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.13.00750. - 氮气弹簧, 标准型
FIBRO
标准件
弹簧
氮气弹簧
标准
2480.13.00750./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_02/f12_02_07/2480_13_00750_asmtab.prj},{NB=2480.13.00750.113},{DOC=2480_13_00750.pdf},{IER=GDF_Einbaurichtlinien.pdf},{ASF=0},{SHL=1)},{FA=750},{PA=150},{HUBBEST=113},{HUBMAX=112.500},{FMAX=1215},{HUB=0},{ZD=50.200},{SD=25.000},{LN=207.500},{ARN=17.500},{GASVOL=0.140},{PFAKTOR=1.620},{PPATH=f12_02_07_99/2480_13_00750_asmsbl.prj},{GEW=2.250},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BC
订购编号
ⁿ/ₐ
SHL
ⁿ/ₐ
FA
开始弹力
[daN]
PA
[bar]
HUBMAX
冲程 max.
[mm]
FMAX
最后的弹簧力
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2480.13.00750.013
2480.13.00750.013
750
150
12.700
1215
50.200
25.000
107.700
120.400
17.500
0.030
1.620
1.330
84879090
2480.13.00750.025
2480.13.00750.025
750
150
25.000
1215
50.200
25.000
120.000
145.000
17.500
0.040
1.620
1.440
84879090
2480.13.00750.038
2480.13.00750.038
750
150
38.100
1215
50.200
25.000
133.100
171.200
17.500
0.060
1.620
1.570
84879090
2480.13.00750.050
2480.13.00750.050
750
150
50.000
1215
50.200
25.000
145.000
195.000
17.500
0.070
1.620
1.680
84879090
2480.13.00750.063
2480.13.00750.063
750
150
63.500
1215
50.200
25.000
158.500
222.000
17.500
0.090
1.620
1.780
84879090
2480.13.00750.075
2480.13.00750.075
1)
750
150
75.000
1215
50.200
25.000
170.000
245.000
17.500
0.100
1.620
1.890
84879090
2480.13.00750.080
2480.13.00750.080
750
150
80.000
1215
50.200
25.000
175.000
255.000
17.500
0.110
1.620
1.940
84879090
2480.13.00750.088
2480.13.00750.088
1)
750
150
87.500
1215
50.200
25.000
182.500
270.000
17.500
0.110
1.620
2.010
84879090
2480.13.00750.100
2480.13.00750.100
750
150
100.000
1215
50.200
25.000
195.000
295.000
17.500
0.140
1.620
2.130
84879090
2480.13.00750.113
2480.13.00750.113
1)
750
150
112.500
1215
50.200
25.000
207.500
320.000
17.500
0.140
1.620
2.250
84879090
2480.13.00750.125
2480.13.00750.125
750
150
125.000
1215
50.200
25.000
220.000
345.000
17.500
0.170
1.620
2.370
84879090
2480.13.00750.138
2480.13.00750.138
1)
750
150
137.500
1215
50.200
25.000
232.500
370.000
17.500
0.170
1.620
2.490
84879090
2480.13.00750.150
2480.13.00750.150
1)
750
150
150.000
1215
50.200
25.000
245.000
395.000
17.500
0.210
1.620
2.610
84879090
2480.13.00750.160
2480.13.00750.160
750
150
160.000
1215
50.200
25.000
255.000
415.000
17.500
0.210
1.620
2.700
84879090
2480.13.00750.175
2480.13.00750.175
1)
750
150
175.000
1215
50.200
25.000
270.000
445.000
17.500
0.210
1.620
2.840
84879090
2480.13.00750.200
2480.13.00750.200
750
150
200.000
1215
50.200
25.000
295.000
495.000
17.500
0.260
1.620
3.080
84879090
2480.13.00750.225
2480.13.00750.225
1)
750
150
225.000
1215
50.200
25.000
320.000
545.000
17.500
0.260
1.620
3.320
84879090
2480.13.00750.250
2480.13.00750.250
750
150
250.000
1215
50.200
25.000
345.000
595.000
17.500
0.330
1.620
3.550
84879090
2480.13.00750.275
2480.13.00750.275
1)
750
150
275.000
1215
50.200
25.000
370.000
645.000
17.500
0.330
1.620
3.790
84879090
2480.13.00750.300
2480.13.00750.300
750
150
300.000
1215
50.200
25.000
395.000
695.000
17.500
0.390
1.620
4.030
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表