目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
244.13.2. - 调整垫片
FIBRO
标准件
弹簧
附件 弹簧
Powered by
CAD模型選擇
{fibro/normalien/f/f07/244-13-2.prj},{NB=244.13.2.025},{DOC=244_13_2_pdf},{D=25.000},{D1=32.000},{D2=9.000},{H=6.000},{ZTC=73182200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BC
订购编号
ⁿ/ₐ
DOC
目录页
ⁿ/ₐ
D
弹簧的直径
[mm]
D1
外径
[mm]
D2
内径
[mm]
H
厚度
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
244.13.2.020
244.13.2.020
244_13_2_pdf
20.000
25.000
6.600
6.000
0.021
73182200
244.13.2.025
244.13.2.025
244_13_2_pdf
25.000
32.000
9.000
6.000
0.035
73182200
244.13.2.032
244.13.2.032
244_13_2_pdf
32.000
38.000
11.000
6.000
0.049
73182200
244.13.2.040
244.13.2.040
244_13_2_pdf
40.000
47.000
13.000
6.000
0.075
73182200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表