目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2667.sw.4. - 推料器单元 POLY STRIP,长孔,适用于快速更换切削冲头
FIBRO
标准件
精密零件
固定座 和 飾品
顶料器
Powered by
CAD模型選擇
{fibro/normalien/e/e09/e09_10/2667_swl_4_asmtab.prj},{NB=2667.JD4A.0810.0800.A(0)},{DOC=2667_sw.pdf},{TYP=SWL},{DSCHAFT=20.000},{L=80.000},{L1=37.000},{P=8.100},{W=8.000},{GMAX=19.900},{AV=0.000},{WMIN=8.000},{S=0.000},{A=60.300},{B=59.500},{D=28.000},{A1=23.500},{A2=42.800},{A3=16.000},{B4=14.000},{D1=13.000},{D2=18.500},{D3=25.000},{E2=33.530},{R1=17.500},{R2=20.000},{DHS=12.000},{FBD1=10.000},{PPATH=e09_10_99/2667_swl_4_asmsbl.prj},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BC
订购编号
ⁿ/ₐ
DSCHAFT
冲头直径
[mm]
PMIN
[mm]
GMAX
[mm]
SMAX
冲程 max.
[mm]
FA
刮力 max.
[N]
L2
[mm]
A
[mm]
B
Breite
[mm]
D
[mm]
A1
Bef.Stich X
[mm]
A2
[mm]
A3
Bef.Stich Y
[mm]
B4
[mm]
D1
Durchgangsb. Zylinderschraube
[mm]
D2
Senkungsdurchmesser
[mm]
D3
Federbohrung
[mm]
E2
[mm]
R1
[mm]
R2
[mm]
DHS
ⁿ/ₐ
FBD1
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
2667.FD4A.0170.0160.A
2667.FD4A.0170.0160.A
10.000
1.700
9.900
6.500
1022.000
55.500
44.500
43.700
14.000
19.000
35.000
11.100
7.000
8.500
15.000
16.000
26.925
9.500
12.000
8.000
10.000
82073010
2667.GD4A.0460.0450.A
2667.GD4A.0460.0450.A
13.000
4.600
12.900
6.500
1022.000
55.500
50.800
50.000
19.000
19.000
38.100
14.300
9.500
8.500
15.000
16.000
29.970
12.700
15.200
8.000
10.000
82073010
2667.HD4A.0610.0600.A
2667.HD4A.0610.0600.A
16.000
6.100
15.900
6.500
2856.000
55.500
54.000
53.200
22.000
20.000
39.700
15.000
11.000
11.000
17.500
20.000
31.750
14.300
16.800
10.000
10.000
82073010
2667.JD4A.0810.0800.A
2667.JD4A.0810.0800.A
20.000
8.100
19.900
6.500
5049.000
55.500
60.300
59.500
28.000
23.500
42.800
16.000
14.000
13.000
18.500
25.000
33.530
17.500
20.000
12.000
10.000
82073010
2667.KD4A.1010.1000.A
2667.KD4A.1010.1000.A
25.000
10.100
24.900
6.500
5049.000
55.500
69.900
69.100
33.000
25.000
47.700
20.000
16.500
13.000
18.500
25.000
40.640
22.200
24.700
12.000
10.000
82073010
2667.LD4A.1260.1250.A
2667.LD4A.1260.1250.A
32.000
12.600
31.900
6.500
5049.000
55.500
69.900
69.100
39.000
30.000
47.700
17.500
19.500
13.000
18.500
25.000
40.640
22.200
24.700
12.000
10.000
82073010
2667.MD4A.1410.1400.A
2667.MD4A.1410.1400.A
38.000
14.100
37.900
6.500
5049.000
55.500
77.400
76.000
46.000
34.000
51.300
20.000
23.000
13.000
18.500
25.000
43.900
26.000
28.500
12.000
10.000
82073010
2667.NG4A.1410.1400.A
2667.NG4A.1410.1400.A
40.000
14.100
39.900
6.500
5049.000
55.500
77.400
76.000
46.000
34.000
51.300
20.000
23.000
13.000
18.500
25.000
43.900
26.000
28.500
12.000
10.000
82073010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表