目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
210.85. - 带凸缘的导套,有青铜涂层, AFNOR
FIBRO
标准件
导向元件
导向轴套
带凸缘
bronze-coated
Powered by
CAD模型選擇
{fibro/normalien/d/d05/d05_02/d05_02_04/210_85.prj},{NB=210.85.025.031},{DOC=210_85_pdf},{D1=25.000},{TOL=+0.007/+0.020},{D2=40.000},{D4=45.000},{D5=4.000},{D6=55.000},{M=M39x1},{MN=39.000},{MK=36.900},{H=4.000},{L=31.000},{L1=3.000},{L2=24.000},{L3=7.000},{L4=12.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
TOL
公差
[mm]
D2
安装直径
[mm]
D4
外径
[mm]
D5
[mm]
D6
[mm]
M
螺纹
ⁿ/ₐ
MN
[mm]
MK
[mm]
H
[mm]
L
总长度
[mm]
L1
Flange Bushing
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
210.85.016.016
210.85.016.016
16.000
+0.006/+0.017
28.000
32.000
3.000
40.000
M27x1
27.000
25.700
3.000
16.000
3.000
11.000
5.000
5.500
0.055
84879090
210.85.016.020
210.85.016.020
16.000
+0.006/+0.017
28.000
32.000
3.000
40.000
M27x1
27.000
25.700
3.000
20.000
3.000
15.000
5.000
7.500
0.068
84879090
210.85.020.021
210.85.020.021
20.000
+0.007/+0.020
32.000
36.000
4.000
44.000
M30x1
30.000
27.900
4.000
21.000
3.000
15.000
6.000
5.000
0.081
84879090
210.85.020.025
210.85.020.025
20.000
+0.007/+0.020
32.000
36.000
4.000
44.000
M30x1
30.000
27.900
4.000
25.000
3.000
19.000
6.000
9.500
0.097
84879090
210.85.025.026
210.85.025.026
25.000
+0.007/+0.020
40.000
45.000
4.000
55.000
M39x1
39.000
36.900
4.000
26.000
3.000
19.000
7.000
9.500
0.161
84879090
210.85.025.031
210.85.025.031
25.000
+0.007/+0.020
40.000
45.000
4.000
55.000
M39x1
39.000
36.900
4.000
31.000
3.000
24.000
7.000
12.000
0.191
84879090
210.85.032.031
210.85.032.031
32.000
+0.009/+0.020
50.000
56.000
4.000
65.000
M48x1
48.000
45.900
5.000
31.000
4.000
24.000
7.000
12.000
0.289
84879090
210.85.032.038
210.85.032.038
32.000
+0.009/+0.020
50.000
56.000
4.000
65.000
M48x1
48.000
45.900
5.000
38.000
4.000
31.000
7.000
15.500
0.353
84879090
210.85.040.039
210.85.040.039
40.000
+0.009/+0.020
63.000
70.000
7.000
81.000
M60x1
60.000
57.400
6.000
39.000
4.000
31.000
8.000
15.500
0.574
84879090
210.85.040.047
210.85.040.047
40.000
+0.009/+0.020
63.000
70.000
7.000
81.000
M60x1
60.000
57.400
6.000
47.000
4.000
39.000
8.000
19.500
0.691
84879090
210.85.050.041
210.85.050.041
50.000
+0.009/+0.020
80.000
90.000
7.000
100.000
M76x1
76.000
72.400
8.000
41.000
5.000
31.000
10.000
15.500
0.999
84879090
210.85.050.049
210.85.050.049
50.000
+0.009/+0.020
80.000
90.000
7.000
100.000
M76x1
76.000
72.400
8.000
49.000
5.000
39.000
10.000
19.500
1.192
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表