目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2BO - 3000 lbs Forged fittings NPT Unions and accessories NPT WELDING BOSS Stainless steel 304L or 316L
FG INOX
Industry
3000 lbs Forged fittings
NPT Unions and accessories
Powered by
CAD模型選擇
{fginox/industrie/3000_lbs_forged_fittings/npt_unions_and_accessories/i_2bo.prj},{NB=fginox_2BO50},{REF=2BO50},{DN=50},{G=2\"},{DX1=60.325},{L=57.5},{A=92.0},{AX=92.000},{D=60.3},{WEIGHT=1,34},{NATURE=304L},{D1=50.000},{D2=63.000},{L1=9.000},{L3=34.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
L
ⁿ/ₐ
A
ⁿ/ₐ
D
Ø
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - 2BO8
2BO8
8
1/4"
30.5
28.0
13.5
0,08
304L
FG INOX - 2BO12
2BO12
12
3/8"
30.5
32.0
17.2
0,095
304L
FG INOX - 2BO15
2BO15
15
1/2"
33.5
38.0
21.3
0,15
304L
FG INOX - 2BO20
2BO20
20
3/4"
35.0
44.5
26.7
0,225
304L
FG INOX - 2BO25
2BO25
25
1"
43.0
57.5
33.4
0,445
304L
FG INOX - 2BO32
2BO32
32
1"1/4
48.0
63.5
42.4
0,73
304L
FG INOX - 2BO40
2BO40
40
1"1/2
51.0
76.1
48.3
1,05
304L
FG INOX - 2BO50
2BO50
50
2"
57.5
92.0
60.3
1,34
304L
FG INOX - 4BO8
4BO8
8
1/4"
30.5
28.0
13.5
0,08
316L
FG INOX - 4BO12
4BO12
12
3/8"
30.5
32.0
17.2
0,095
316L
FG INOX - 4BO15
4BO15
15
1/2"
33.5
38.0
21.3
0,15
316L
FG INOX - 4BO20
4BO20
20
3/4"
35.0
44.5
26.7
0,225
316L
FG INOX - 4BO25
4BO25
25
1"
43.0
57.5
33.4
0,445
316L
FG INOX - 4BO32
4BO32
32
1"1/4
48.0
63.5
42.4
0,73
316L
FG INOX - 4BO40
4BO40
40
1"1/2
51.0
76.1
48.3
1,05
316L
FG INOX - 4BO50
4BO50
50
2"
57.5
92.0
60.3
1,34
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表