目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.4SMSH - SMS WELDING SIGHT GLASSES Stainless steel 316
FG INOX
Food industry
SMS Range
SMS Accessories
Powered by
CAD模型選擇
{fginox/agro_alimentaire/sms_range/sms_accessories/a_4smsh.prj},{NB=fginox_4SMSH51},{REF=4SMSH51},{DX=51},{L=36},{D=84},{WEIGHT=0,55},{NATURE=316},{D1=60.000},{L1=8.000},{PPATH=a_4smsh/a_4smsh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
L
ⁿ/ₐ
D
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
D1
[mm]
L1
[mm]
FG INOX - 4SMSH25
4SMSH25
25
29
51
0,17
316
32.000
6.000
FG INOX - 4SMSH38
4SMSH38
38
33
74
0,42
316
52.000
6.000
FG INOX - 4SMSH51
4SMSH51
51
36
84
0,55
316
60.000
8.000
FG INOX - 4SMSH63
4SMSH63
63
41
100
0,9
316
77.000
8.000
FG INOX - 4SMSH76
4SMSH76
76
46
114
1,2
316
85.000
8.000
FG INOX - 4SMSH104
4SMSH104
104
43
138
1,7
316
115.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表