您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZWP - 电磁阀
Festo
产品
阀
气动和机械操作的过程和介质阀
电磁阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/e_valve/vzwp_std_asmtab.prj},{NB=1489969 VZWP-L-M22C-G1-250-V-3AP4-40},{TNR=1489969},{TYP=VZWP-L-M22C-G1-250-V-3AP4-40},{AN=G1},{NW=250},{DM=V},{NS=3A},{A=139.000},{B=70.000},{C=54.000},{D=30.000},{E=28.000},{F=40.000},{G=G1},{H=112.000},{K=88.000},{L=96.000},{M=30.000},{N=5.000},{SW=41.000},{T=16.000},{V=30.000},{PPATH=assemblies/vzwp_asmtpl.prj},{GTIN=4052568233921}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
螺纹
ⁿ/ₐ
H
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
SW
扳手开口宽度
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1489940 VZWP-L-M22C-G14-1...
1489940
VZWP-L-M22C-G14-130-1P4-4...
110.000
48.000
54.000
30.000
21.000
25.000
G1/4
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.6000
4052568233631
1489941 VZWP-L-M22C-G38-1...
1489941
VZWP-L-M22C-G38-130-1P4-4...
110.000
48.000
54.000
30.000
21.000
25.000
G3/8
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.5750
4052568233648
1489942 VZWP-L-M22C-G12-1...
1489942
VZWP-L-M22C-G12-130-1P4-4...
110.000
48.000
54.000
30.000
21.000
25.000
G1/2
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.5500
4052568233655
1489943 VZWP-L-M22C-G34-2...
1489943
VZWP-L-M22C-G34-250-1P4-4...
139.000
70.000
54.000
30.000
28.000
40.000
G3/4
112.000
88.000
96.000
30.000
5.000
41.000
16.000
1.5000
4052568233662
1489944 VZWP-L-M22C-G1-25...
1489944
VZWP-L-M22C-G1-250-1P4-40
139.000
70.000
54.000
30.000
28.000
40.000
G1
112.000
88.000
96.000
30.000
5.000
41.000
16.000
1.4000
4052568233679
1489945 VZWP-L-M22C-G14-1...
1489945
VZWP-L-M22C-G14-130-V-1P4...
110.000
48.000
54.000
30.000
21.000
25.000
G1/4
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.6000
4052568233686
1489946 VZWP-L-M22C-G38-1...
1489946
VZWP-L-M22C-G38-130-V-1P4...
110.000
48.000
54.000
30.000
21.000
25.000
G3/8
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.5750
4052568233693
1489947 VZWP-L-M22C-G12-1...
1489947
VZWP-L-M22C-G12-130-V-1P4...
110.000
48.000
54.000
30.000
21.000
25.000
G1/2
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.5500
4052568233709
1489948 VZWP-L-M22C-G34-2...
1489948
VZWP-L-M22C-G34-250-V-1P4...
139.000
70.000
54.000
30.000
28.000
40.000
G3/4
112.000
88.000
96.000
30.000
5.000
41.000
16.000
1.5000
4052568233716
1489949 VZWP-L-M22C-G1-25...
1489949
VZWP-L-M22C-G1-250-V-1P4-...
139.000
70.000
54.000
30.000
28.000
40.000
G1
112.000
88.000
96.000
30.000
5.000
41.000
16.000
1.4000
4052568233723
1489950 VZWP-L-M22C-G14-1...
1489950
VZWP-L-M22C-G14-130-2AP4-...
110.000
48.000
54.000
30.000
21.000
25.000
G1/4
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.6000
4052568233730
1489951 VZWP-L-M22C-G38-1...
1489951
VZWP-L-M22C-G38-130-2AP4-...
110.000
48.000
54.000
30.000
21.000
25.000
G3/8
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.5750
4052568233747
1489952 VZWP-L-M22C-G12-1...
1489952
VZWP-L-M22C-G12-130-2AP4-...
110.000
48.000
54.000
30.000
21.000
25.000
G1/2
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.5500
4052568233754
1489953 VZWP-L-M22C-G34-2...
1489953
VZWP-L-M22C-G34-250-2AP4-...
139.000
70.000
54.000
30.000
28.000
40.000
G3/4
112.000
88.000
96.000
30.000
5.000
41.000
16.000
1.5000
4052568233761
1489954 VZWP-L-M22C-G1-25...
1489954
VZWP-L-M22C-G1-250-2AP4-4...
139.000
70.000
54.000
30.000
28.000
40.000
G1
112.000
88.000
96.000
30.000
5.000
41.000
16.000
1.4000
4052568233778
1489955 VZWP-L-M22C-G14-1...
1489955
VZWP-L-M22C-G14-130-V-2AP...
110.000
48.000
54.000
30.000
21.000
25.000
G1/4
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.6000
4052568233785
1489956 VZWP-L-M22C-G38-1...
1489956
VZWP-L-M22C-G38-130-V-2AP...
110.000
48.000
54.000
30.000
21.000
25.000
G3/8
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.5750
4052568233792
1489957 VZWP-L-M22C-G12-1...
1489957
VZWP-L-M22C-G12-130-V-2AP...
110.000
48.000
54.000
30.000
21.000
25.000
G1/2
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.5500
4052568233808
1489958 VZWP-L-M22C-G34-2...
1489958
VZWP-L-M22C-G34-250-V-2AP...
139.000
70.000
54.000
30.000
28.000
40.000
G3/4
112.000
88.000
96.000
30.000
5.000
41.000
16.000
1.5000
4052568233815
1489959 VZWP-L-M22C-G1-25...
1489959
VZWP-L-M22C-G1-250-V-2AP4...
139.000
70.000
54.000
30.000
28.000
40.000
G1
112.000
88.000
96.000
30.000
5.000
41.000
16.000
1.4000
4052568233822
1489960 VZWP-L-M22C-G14-1...
1489960
VZWP-L-M22C-G14-130-3AP4-...
110.000
48.000
54.000
30.000
21.000
25.000
G1/4
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.6000
4052568233839
1489961 VZWP-L-M22C-G38-1...
1489961
VZWP-L-M22C-G38-130-3AP4-...
110.000
48.000
54.000
30.000
21.000
25.000
G3/8
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.5750
4052568233846
1489962 VZWP-L-M22C-G12-1...
1489962
VZWP-L-M22C-G12-130-3AP4-...
110.000
48.000
54.000
30.000
21.000
25.000
G1/2
88.000
73.000
67.000
30.000
5.000
27.000
12.500
0.5500
4052568233853
1489963 VZWP-L-M22C-G34-2...
1489963
VZWP-L-M22C-G34-250-3AP4-...
139.000
70.000
54.000
30.000
28.000
40.000
G3/4
112.000
88.000
96.000
30.000
5.000
41.000
16.000
1.5000
4052568233860
1489964 VZWP-L-M22C-G1-25...
1489964
VZWP-L-M22C-G1-250-3AP4-4...
139.000
70.000
54.000
30.000
28.000
40.000
G1
112.000
88.000
96.000
30.000
5.000
41.000
16.000
1.4000
4052568233877
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表