您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZWM - 电磁阀
Festo
产品
阀
气动和机械操作的过程和介质阀
电磁阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/e_valve/vzwm_asmtab.prj},{NB=546161 VZWM-L-M22C-N2-F5},{TNR=546161},{TYP=VZWM-L-M22C-N2-F5},{WS=Messing},{VERS=1},{B=112},{D=2 NPT},{HH1=42.000},{DD1=50.000},{THREAD=NPT},{DNDM=60.325},{DKDM=57.219},{D1=M6},{D1NDM=6},{F=F5},{H=159.0},{H1=38.5},{H2=103.5},{L=168},{L1=59.5},{L2=54.25},{SW=70},{T1=6},{DD=60.000},{CNSMASSEXACT=4.000},{PPATH=assemblies/vzwm_asmtpl.prj},{GTIN=4052568352301}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
WS
Štev. materiala
ⁿ/ₐ
B
[mm]
D
螺纹
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
F
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
546146 VZWM-L-M22C-G14-F4
546146
VZWM-L-M22C-G14-F4
Messing
48
G1/4
M4
F4
85.5
15.0
49.0
67
25.0
21.00
27
4
0.500
4052568184407
546147 VZWM-L-M22C-G38-F4
546147
VZWM-L-M22C-G38-F4
Messing
48
G3/8
M4
F4
85.5
15.0
49.0
67
25.0
21.00
27
4
0.480
4052568184414
546148 VZWM-L-M22C-G12-F4
546148
VZWM-L-M22C-G12-F4
Messing
48
G1/2
M4
F4
85.0
15.0
49.0
67
25.0
21.00
27
4
0.450
4052568184421
546149 VZWM-L-M22C-G34-F4
546149
VZWM-L-M22C-G34-F4
Messing
70
G3/4
M6
F4
107.0
24.2
70.5
96
40.0
28.00
41
6
1.270
4052568184438
546150 VZWM-L-M22C-G1-F4
546150
VZWM-L-M22C-G1-F4
Messing
70
G1
M6
F4
107.0
24.2
70.5
96
40.0
28.00
41
6
1.200
4052568184445
546151 VZWM-L-M22C-G114-F...
546151
VZWM-L-M22C-G114-F5
Messing
96
G1 1/4
M6
F5
143.5
32.5
88.0
140
59.5
40.25
58
6
2.850
4052568184452
546152 VZWM-L-M22C-G112-F...
546152
VZWM-L-M22C-G112-F5
Messing
96
G1 1/2
M6
F5
143.5
32.5
88.0
140
59.5
40.25
58
6
2.570
4052568184469
546153 VZWM-L-M22C-G2-F5
546153
VZWM-L-M22C-G2-F5
Messing
112
G2
M6
F5
159.0
38.5
103.5
168
59.5
54.25
70
6
3.800
4052568184476
546154 VZWM-L-M22C-N14-F4
546154
VZWM-L-M22C-N14-F4
Messing
48
1/4 NPT
M4
F4
85.5
15.0
49.0
67
25.0
21.00
27
4
0.500
4052568352233
546155 VZWM-L-M22C-N38-F4
546155
VZWM-L-M22C-N38-F4
Messing
48
3/8 NPT
M4
F4
85.5
15.0
49.0
67
25.0
21.00
27
4
0.450
4052568352240
546156 VZWM-L-M22C-N12-F4
546156
VZWM-L-M22C-N12-F4
Messing
48
1/2 NPT
M4
F4
85.0
15.0
49.0
67
25.0
21.00
27
4
0.415
4052568352257
546157 VZWM-L-M22C-N34-F4
546157
VZWM-L-M22C-N34-F4
Messing
70
3/4 NPT
M6
F4
107.0
24.2
70.5
96
40.0
28.00
41
6
1.220
4052568352264
546158 VZWM-L-M22C-N1-F4
546158
VZWM-L-M22C-N1-F4
Messing
70
1 NPT
M6
F4
107.0
24.2
70.5
96
40.0
28.00
41
6
1.200
4052568352271
546159 VZWM-L-M22C-N114-F...
546159
VZWM-L-M22C-N114-F5
Messing
96
1 1/4 NPT
M6
F5
143.5
32.5
87.0
140
59.5
40.25
58
6
2.700
4052568352288
546160 VZWM-L-M22C-N112-F...
546160
VZWM-L-M22C-N112-F5
Messing
96
1 1/2 NPT
M6
F5
143.5
32.5
87.0
140
59.5
40.25
58
6
2.510
4052568352295
546161 VZWM-L-M22C-N2-F5
546161
VZWM-L-M22C-N2-F5
Messing
112
2 NPT
M6
F5
159.0
38.5
103.5
168
59.5
54.25
70
6
4.000
4052568352301
546162 VZWM-L-M22C-G14-F5...
546162
VZWM-L-M22C-G14-F5-R1
Cast stainless steel
44
G1/4
M4
F5
106.0
15.6
51.0
67
25.0
21.00
27
4
0.400
4052568184483
546163 VZWM-L-M22C-G38-F5...
546163
VZWM-L-M22C-G38-F5-R1
Cast stainless steel
44
G3/8
M4
F5
106.0
15.6
51.0
67
25.0
21.00
27
4
0.400
4052568184490
546164 VZWM-L-M22C-G12-F5...
546164
VZWM-L-M22C-G12-F5-R1
Cast stainless steel
44
G1/2
M4
F5
106.0
15.6
51.0
67
25.0
21.00
27
4
0.360
4052568184506
546165 VZWM-L-M22C-G34-F5...
546165
VZWM-L-M22C-G34-F5-R1
Cast stainless steel
70
G3/4
M6
F5
126.0
24.2
70.0
96
40.0
28.00
41
6
1.200
4052568184513
546166 VZWM-L-M22C-G1-F5-...
546166
VZWM-L-M22C-G1-F5-R1
Cast stainless steel
70
G1
M6
F5
126.0
24.2
70.0
96
40.0
28.00
41
6
1.100
4052568184520
546167 VZWM-L-M22C-G114-F...
546167
VZWM-L-M22C-G114-F5-R1
Cast stainless steel
96
G1 1/4
M6
F5
145.0
34.0
89.5
140
59.5
40.25
58
6
2.650
4052568184537
546168 VZWM-L-M22C-G112-F...
546168
VZWM-L-M22C-G112-F5-R1
Cast stainless steel
96
G1 1/2
M6
F5
145.0
34.0
89.5
140
59.5
40.25
58
6
2.400
4052568184544
546169 VZWM-L-M22C-G2-F5-...
546169
VZWM-L-M22C-G2-F5-R1
Cast stainless steel
112
G2
M6
F5
159.0
38.5
104.0
168
59.5
54.25
70
6
3.660
4052568184551
546170 VZWM-L-M22C-N14-F5...
546170
VZWM-L-M22C-N14-F5-R1
Cast stainless steel
44
1/4 NPT
M4
F5
106.0
15.6
51.0
67
25.0
21.00
27
4
0.400
4052568352318
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表