magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBM-M - 球阀
Festo
产品
阀
气动和机械操作的过程和介质阀
型球阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball/vzbm_m.prj},{NB=4405686 VZBM-1/2-RP-50-D-2-M-B2B3},{TNR=4405686},{TYP=VZBM-1/2-RP-50-D-2-M-B2B3},{D1=Rp 1/2''},{D1N=20.955},{DN=15},{D=15},{D2=32.0},{SW=26},{L1=61.0},{L2=30.5},{L3MIN=15.0},{L4=85},{H1=49},{PNCLASS=50},{CNSMASSEXACT=0.200},{L5=15.500},{L6=12.000},{L7=25.000},{D3=28.0},{R1=0.500},{R2=0.500},{R3=0.500},{R4=0.500},{H2=37.1},{H5=5.500},{H6=2.500},{H7=13.500},{D7N=6.000},{R5=13.300},{D9=11.000},{D10=16.000},{SW1=10.000},{H3=5.000},{D11=12.000},{H4=3.679},{WINKEL=45.573},{X=7.000},{X1=6.500},{X2=10.6590},{X3=5.500},{R6=12.429},{GTIN=4052568274573}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
DN
ⁿ/ₐ
D
[mm]
D2
[mm]
SW
[mm]
L1
[mm]
L2
[mm]
L3MIN
L3 min.
[mm]
L4
[mm]
H1
[mm]
PNCLASS
PN CLASS
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4405684 VZBM-1/4-RP-50-D-...
4405684
VZBM-1/4-RP-50-D-2-M-B2B3
Rp 1/4''
8
10
23.0
18
49.0
23.0
12.0
85
41
50
0.130
4052568274559
4405685 VZBM-3/8-RP-50-D-...
4405685
VZBM-3/8-RP-50-D-2-M-B2B3
Rp 3/8''
10
10
24.0
21
50.5
23.5
12.0
85
41
50
0.120
4052568274566
4405686 VZBM-1/2-RP-50-D-...
4405686
VZBM-1/2-RP-50-D-2-M-B2B3
Rp 1/2''
15
15
32.0
26
61.0
30.5
15.0
85
49
50
0.200
4052568274573
4405687 VZBM-3/4-RP-50-D-...
4405687
VZBM-3/4-RP-50-D-2-M-B2B3
Rp 3/4''
20
20
40.0
32
69.5
35.0
16.3
105
57
50
0.335
4052568274580
4405689 VZBM-1-RP-40-D-2-...
4405689
VZBM-1-RP-40-D-2-M-B2B3
Rp 1''
25
25
48.0
38
84.0
42.0
19.1
105
61
40
0.480
4052568274597
4405690 VZBM-11/4-RP-40-D...
4405690
VZBM-11/4-RP-40-D-2-M-B2B...
Rp 1 1/4''
32
32
60.0
47
98.0
49.0
21.4
130
75
40
0.770
4052568274603
4405691 VZBM-11/2-RP-40-D...
4405691
VZBM-11/2-RP-40-D-2-M-B2B...
Rp 1 1/2''
40
40
72.5
54
108.0
54.0
22.0
130
81
40
1.116
4052568274610
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表