magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBE A - 球阀
Festo
产品
阀
气动和机械操作的过程和介质阀
型球阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball/vzbe_asmtab.prj},{NB=8096944 VZBE-3/8-T-63-F-3L-F04-M-V15V15},{TNR=8096944},{TYP=VZBE-3/8-T-63-F-3L-F04-M-V15V15},{DN=10},{D=11.000},{D1=3/8 NPT},{D2=0.000},{D3=6.000},{D4=0.000},{D5=42.000},{D6=0.000},{L1=75.700},{L2=112.000},{B1=37.300},{B2=22.500},{H=75.700},{H1=9.000},{H2=38.200},{SW1=26.000},{SW2=9.000},{CNSMASSEXACT=0.700},{VERS=3},{GTIN=4052568453466}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
[mm]
D
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
B1
[mm]
B2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8096663 VZBE-1/4-T-63-T-2...
8096663
VZBE-1/4-T-63-T-2-F0304-M...
8
11.600
1/4 NPT
36.000
42.000
38.000
5.500
5.500
65.000
114.500
0.000
0.000
35.300
7.500
61.000
19.200
9.000
0.500
4052568453343
8096664 VZBE-3/8-T-63-T-2...
8096664
VZBE-3/8-T-63-T-2-F0304-M...
10
12.500
3/8 NPT
36.000
42.000
38.000
5.500
5.500
65.000
114.500
0.000
0.000
35.300
7.500
61.000
22.500
9.000
0.500
4052568453350
8096665 VZBE-1/2-T-63-T-2...
8096665
VZBE-1/2-T-63-T-2-F0304-M...
15
15.000
1/2 NPT
36.000
42.000
44.000
5.500
5.500
65.000
114.500
0.000
0.000
36.400
7.100
62.700
26.000
9.000
0.600
4052568453367
8096666 VZBE-3/4-T-63-T-2...
8096666
VZBE-3/4-T-63-T-2-F0304-M...
20
20.000
3/4 NPT
36.000
42.000
52.000
5.500
5.500
75.000
114.500
0.000
0.000
39.500
7.300
65.100
32.000
9.000
0.700
4052568453374
8096667 VZBE-1-T-63-T-2-F...
8096667
VZBE-1-T-63-T-2-F0405-M-V...
25
25.000
1 NPT
42.000
50.000
60.500
5.500
7.000
85.000
140.000
0.000
0.000
49.000
11.000
76.500
37.500
11.000
1.100
4052568453381
8096668 VZBE-11/4-T-63-T-...
8096668
VZBE-11/4-T-63-T-2-F0405-...
32
32.000
1-1/4 NPT
42.000
50.000
74.000
5.500
7.000
101.000
140.000
0.000
0.000
54.200
11.500
82.000
48.000
11.000
1.700
4052568453398
8096669 VZBE-11/2-T-63-T-...
8096669
VZBE-11/2-T-63-T-2-F0507-...
40
38.000
1-1/2 NPT
50.000
70.000
86.000
7.000
9.000
112.000
172.000
0.000
0.000
64.600
12.400
102.000
55.000
14.000
2.600
4052568453404
8096670 VZBE-2-T-63-T-2-F...
8096670
VZBE-2-T-63-T-2-F0507-M-V...
50
50.000
2 NPT
50.000
70.000
102.000
7.000
9.000
130.000
172.000
0.000
0.000
72.500
13.600
110.100
67.000
14.000
3.700
4052568453411
8096671 VZBE-21/2-T-63-T-...
8096671
VZBE-21/2-T-63-T-2-F0710-...
65
63.000
2-1/2 NPT
70.000
102.000
129.000
9.000
11.000
162.000
325.000
0.000
0.000
92.000
16.300
127.300
85.000
17.000
5.900
4052568453428
8096672 VZBE-3-T-63-T-2-F...
8096672
VZBE-3-T-63-T-2-F0710-M-V...
80
76.000
3 NPT
70.000
102.000
146.500
9.000
11.000
188.000
325.000
0.000
0.000
100.000
16.300
136.300
100.000
17.000
8.600
4052568453435
8096673 VZBE-4-T-63-T-2-F...
8096673
VZBE-4-T-63-T-2-F1012-M-V...
100
96.000
4 NPT
102.000
125.000
186.400
11.000
13.000
224.000
325.000
0.000
0.000
130.000
20.500
168.000
130.000
22.000
16.700
4052568453442
8096943 VZBE-1/4-T-63-F-3...
8096943
VZBE-1/4-T-63-F-3L-F04-M-...
8
11.000
1/4 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.800
4052568453459
8096944 VZBE-3/8-T-63-F-3...
8096944
VZBE-3/8-T-63-F-3L-F04-M-...
10
11.000
3/8 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.700
4052568453466
8096945 VZBE-1/2-T-63-F-3...
8096945
VZBE-1/2-T-63-F-3L-F04-M-...
15
12.700
1/2 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.700
4052568453473
8096946 VZBE-3/4-T-63-F-3...
8096946
VZBE-3/4-T-63-F-3L-F04-M-...
20
16.000
3/4 NPT
0.000
6.000
0.000
42.000
0.000
86.600
112.000
44.700
28.000
82.700
9.000
45.200
33.000
9.000
1.100
4052568453480
8096947 VZBE-1-T-63-F-3L-...
8096947
VZBE-1-T-63-F-3L-F05-M-V1...
25
20.000
1 NPT
0.000
7.000
0.000
50.000
0.000
102.400
136.500
51.400
32.700
95.000
11.100
56.500
39.000
11.000
1.700
4052568453497
8096948 VZBE-11/4-T-63-F-...
8096948
VZBE-11/4-T-63-F-3L-F05-M...
32
25.000
1-1/4 NPT
0.000
7.000
0.000
50.000
0.000
118.200
188.000
57.700
37.000
104.400
11.100
60.900
53.000
11.000
2.400
4052568453503
8096949 VZBE-11/2-T-63-F-...
8096949
VZBE-11/2-T-63-F-3L-F0507...
40
32.000
1-1/2 NPT
7.000
9.000
50.000
70.000
0.000
125.800
197.500
62.700
24.500
119.750
14.200
78.250
60.000
14.000
3.600
4052568453510
8096950 VZBE-2-T-63-F-3L-...
8096950
VZBE-2-T-63-F-3L-F0507-M-...
50
38.100
2 NPT
7.000
9.000
50.000
70.000
0.000
149.000
197.500
74.600
50.500
128.850
14.200
87.350
72.000
14.000
5.800
4052568453527
8096951 VZBE-1/4-T-63-F-3...
8096951
VZBE-1/4-T-63-F-3T-F04-M-...
8
11.000
1/4 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.800
4052568453534
8096952 VZBE-3/8-T-63-F-3...
8096952
VZBE-3/8-T-63-F-3T-F04-M-...
10
11.000
3/8 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.700
4052568453541
8096953 VZBE-1/2-T-63-F-3...
8096953
VZBE-1/2-T-63-F-3T-F04-M-...
15
12.700
1/2 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.700
4052568453558
8096954 VZBE-3/4-T-63-F-3...
8096954
VZBE-3/4-T-63-F-3T-F04-M-...
20
16.000
3/4 NPT
0.000
6.000
0.000
42.000
0.000
86.600
112.000
44.700
28.000
82.700
9.000
45.200
33.000
9.000
1.100
4052568453565
8096955 VZBE-1-T-63-F-3T-...
8096955
VZBE-1-T-63-F-3T-F05-M-V1...
25
20.000
1 NPT
0.000
7.000
0.000
50.000
0.000
102.400
136.500
51.400
32.700
95.000
11.100
56.500
39.000
11.000
1.700
4052568453572
8096956 VZBE-11/4-T-63-F-...
8096956
VZBE-11/4-T-63-F-3T-F05-M...
32
25.000
1-1/4 NPT
0.000
7.000
0.000
50.000
0.000
118.200
188.000
57.700
37.000
104.400
11.100
60.900
53.000
11.000
2.400
4052568453589
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表