magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBA-WW - 球阀
Festo
产品
阀
气动和机械操作的过程和介质阀
型球阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball/vzba_ww.prj},{NB=1686689 VZBA-1''-WW-63-T-22-F0405-V4V4T},{TNR=1686689},{TYP=VZBA-1''-WW-63-T-22-F0405-V4V4T},{CH=3.000},{VER=5},{VER2=2},{GEW=1''},{D1NDM=33.249},{DN=25},{D=25},{FL=F04 / F05},{D2=6},{D3=7},{D4=42},{D5=50},{SW1=41},{SW2=11},{B=60.5},{B1=8.350},{H1=52},{H2=10},{H3=11.500},{L1=100},{L2=19.0},{D6=35},{CNSMASSEXACT=1.2500},{L11=90},{D7=62.000},{GTIN=4052568244958}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
ⁿ/ₐ
D
直径
[mm]
FL
ISO 5211
ⁿ/ₐ
D2
直径
[mm]
D3
直径
[mm]
D4
直径
[mm]
D5
直径
[mm]
SW2
扳手开口宽度
[mm]
B
宽度
[mm]
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
L1
长度
[mm]
D6
直径
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1686656 VZBA-1/4''-WW-63-...
1686656
VZBA-1/4''-WW-63-T-22-F03...
8
10
F03 / F04
6
6
36
42
9
47.3
40
9
8.500
70
16
0.6500
4052568108151
1686662 VZBA-3/8''-WW-63-...
1686662
VZBA-3/8''-WW-63-T-22-F03...
10
12
F03 / F04
6
6
36
42
9
47.3
40
9
8.500
70
18
0.6500
4052568108168
1686663 VZBA-1/2''-WW-63-...
1686663
VZBA-1/2''-WW-63-T-22-F03...
15
16
F03 / F04
6
6
36
42
9
49.0
40
9
8.500
75
22
0.6500
4052568108175
1686665 VZBA-3/4''-WW-63-...
1686665
VZBA-3/4''-WW-63-T-22-F03...
20
20
F03 / F04
6
6
36
42
9
54.0
44
9
8.500
90
28
0.8500
4052568244941
1686689 VZBA-1''-WW-63-T-...
1686689
VZBA-1''-WW-63-T-22-F0405...
25
25
F04 / F05
6
7
42
50
11
60.5
52
10
11.500
100
35
1.2500
4052568244958
1686696 VZBA-11/4''-WW-63...
1686696
VZBA-11/4''-WW-63-T-22-F0...
32
32
F04 / F05
6
7
42
50
11
71.5
58
10
11.500
110
44
1.8500
4052568244965
1686697 VZBA-11/2''-WW-63...
1686697
VZBA-11/2''-WW-63-T-22-F0...
40
38
F05 / F07
7
9
50
70
14
80.5
68
13
15.500
125
50
2.8000
4052568244972
1686699 VZBA-2''-WW-63-T-...
1686699
VZBA-2''-WW-63-T-22-F0507...
50
50
F05 / F07
7
9
50
70
14
99.5
77
13
15.500
150
62
4.5500
4052568244989
1686702 VZBA-21/2''-WW-63...
1686702
VZBA-21/2''-WW-63-T-22-F0...
65
65
F07 / F10
9
11
70
102
17
127.0
98
13
18.500
190
77
9.2000
4052568244996
1686704 VZBA-3''-WW-63-T-...
1686704
VZBA-3''-WW-63-T-22-F0710...
80
80
F07 / F10
9
11
70
102
17
191.0
110
13
18.500
220
91
13.9500
4052568245009
1686705 VZBA-4''-WW-63-T-...
1686705
VZBA-4''-WW-63-T-22-F10-V...
100
100
- / F10
0
11
0
102
22
222.0
138
16
23.500
270
117
22.3000
4052568245016
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表