magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EAHF-E24 - 型材安装
Festo
产品
机-电驱动器
附件
脚架安装件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/foot_m/eahf_e24_asmtab.prj},{NB=8197129 EAHF-E24-60-P-D4---(80_400)},{TNR=8197129},{TYP=EAHF-E24-60-P-D4},{BAU=80},{LOG=400},{B3=14.200},{L1=81.000},{L2=70.000},{H1=15.500},{H2=9.350},{G1=M6},{CNSMASSEXACT=0.119},{GTIN=4052568641443}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
L1
[mm]
L2
[mm]
H1
[mm]
H2
[mm]
G1
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8197128 EAHF-E24-60-P-S
8197128
EAHF-E24-60-P-S
88.400
72.500
14.200
20.000
0.000
15.500
9.350
-
0.018
4052568641436
8197129 EAHF-E24-60-P-D4
8197129
EAHF-E24-60-P-D4
108.400
92.500
14.200
81.000
70.000
15.500
9.350
M6
0.119
4052568641443
8197130 EAHF-E24-60-P-D6
8197130
EAHF-E24-60-P-D6
128.400
112.500
14.200
102.000
91.000
15.500
9.350
M5
0.133
4052568641450
8197131 EAHF-E24-60-P-D5
8197131
EAHF-E24-60-P-D5
88.400
72.500
14.200
62.000
52.500
15.500
9.350
M5
0.087
4052568641467
8197132 EAHF-E24-60-P
8197132
EAHF-E24-60-P
88.400
72.500
14.200
70.000
40.000
15.500
9.350
-
0.071
4052568641474
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表