magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EAMD - 联轴器
Festo
产品
机-电驱动器
附件
马达设备的安装部件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/att_mot/eamd.prj},{NB=5038002 EAMD-32-32-9-16x20},{TNR=5038002},{TYP=EAMD-32-32-9-16x20},{INFO=},{D1=9.000},{D2=32.000},{DA=0.000},{F=10.500},{L1=0.000},{L2=0.000},{L3=0.000},{L4=0.000},{L5=0.000},{VERS=12},{CNSMASSEXACT=0.1270},{GTIN=4052568419141},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
DA
[mm]
F
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
557998 EAMD-19-15-10-8x10
557998
EAMD-19-15-10-8x10
10.000
8.000
19.000
6.700
0.000
0.000
0.000
0.000
0.000
0.0130
4052568096557
557999 EAMD-19-15-9-8x10
557999
EAMD-19-15-9-8x10
9.000
8.000
19.000
6.700
0.000
0.000
0.000
0.000
0.000
0.0135
4052568096564
3717923 EAMD-25-22-9-10x1...
3717923
EAMD-25-22-9-10x12
9.000
10.000
25.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0432
4052568273569
1453860 EAMD-25-22-10-10x...
1453860
EAMD-25-22-10-10x12
10.000
10.000
28.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0437
4052568106188
558000 EAMD-25-22-11-10x1...
558000
EAMD-25-22-11-10x12
11.000
10.000
25.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0435
4052568096571
1453861 EAMD-28-22-14-10x...
1453861
EAMD-28-22-14-10x12
14.000
10.000
28.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0430
4052568233044
558001 EAMD-32-32-11-16x2...
558001
EAMD-32-32-11-16x20
11.000
16.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.1260
4052568204419
8086050 EAMD-32-32-11-16x...
8086050
EAMD-32-32-11-16x20-U
11.000
16.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.1260
4052568452957
1377840 EAMD-32-32-14-16x...
1377840
EAMD-32-32-14-16x20
14.000
16.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.1240
4052568231927
8086051 EAMD-32-32-14-16x...
8086051
EAMD-32-32-14-16x20-U
14.000
16.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.1240
4052568452964
558002 EAMD-42-40-19-16x2...
558002
EAMD-42-40-19-16x25
19.000
16.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.1900
4052568204426
8203727 EAMD-42-40-19-16x...
8203727
EAMD-42-40-19-16x25-U
19.000
16.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.1900
4052568647384
558003 EAMD-56-46-19-23x2...
558003
EAMD-56-46-19-23x27
19.000
23.000
0.000
0.000
46.500
24.500
8.500
34.800
73.500
0.4180
4052568204433
558004 EAMD-56-46-20-23x2...
558004
EAMD-56-46-20-23x27
20.000
23.000
0.000
0.000
46.500
24.500
8.500
34.800
73.500
0.4160
4052568204440
558005 EAMD-56-46-24-23x2...
558005
EAMD-56-46-24-23x27
24.000
23.000
0.000
0.000
46.500
24.500
8.500
34.800
73.500
0.4090
4052568204457
3717812 EAMD-67-51-20-32x...
3717812
EAMD-67-51-20-32x32-U
20.000
32.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.7440
4052568273552
558006 EAMD-67-51-25-32x3...
558006
EAMD-67-51-25-32x32-U
25.000
32.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.7340
4052568204464
1379269 EAMD-67-51-32-32x...
1379269
EAMD-67-51-32-32x32-U
32.000
32.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.7170
4052568231958
558007 EAMD-67-82-25-32x3...
558007
EAMD-67-82-25-32x32-U
25.000
32.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.5570
4052568204471
1379270 EAMD-67-82-32-32x...
1379270
EAMD-67-82-32-32x32-U
32.000
32.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.5400
4052568231965
558008 EAMD-67-51-24-32x3...
558008
EAMD-67-51-24-32x32-U
24.000
32.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.7360
4052568204488
558009 EAMD-67-82-24-32x3...
558009
EAMD-67-82-24-32x32-U
24.000
32.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.5590
4052568204495
561292 EAMD-16-15-6.35-8x...
561292
EAMD-16-15-6.35-8x10
6.350
8.000
16.000
5.500
0.000
0.000
0.000
0.000
0.000
0.0128
4052568099022
1184697 EAMD-16-15-8-8x10
1184697
EAMD-16-15-8-8x10
8.000
8.000
16.000
5.500
0.000
0.000
0.000
0.000
0.000
0.0120
4052568228187
561293 EAMD-25-22-6.35-10...
561293
EAMD-25-22-6.35-10x12
6.350
10.000
25.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0437
4052568099039
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表