magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LRS - 减压阀
Festo
产品
气源处理
减压阀
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/regu/lrs_asmtab.prj},{NB=194642 LRS-1/2-D-MIDI},{TNR=194642},{TYP=LRS-1/2-D-MIDI},{INFO=},{B1=85.000},{B2=70.000},{B3=55.000},{B4=95.000},{D1=G1/2},{D2=50.000},{D3=M5},{D4=M52x1.5},{D5=39.000},{H1=32.000},{H2=22.000},{L1=135.000},{L4=99.000},{L5=5.000},{L6=130.000},{L7=60.000},{T1=8.000},{SW1=14.000},{SW2=36.000},{CNSMASSEXACT=1.250},{PPATH=assemblies/lrs_asmtpl.prj},{V=2.000},{EOLDATE=},{GTIN=4052568015244}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
ⁿ/ₐ
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
194602 LRS-1/8-D-MINI
194602
LRS-1/8-D-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568153427
194603 LRS-1/8-D-I-MINI
194603
LRS-1/8-D-I-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568153434
194604 LRS-1/8-D-O-MINI
194604
LRS-1/8-D-O-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.450
4052568015213
194605 LRS-1/8-D-O-I-MINI
194605
LRS-1/8-D-O-I-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.450
4052568153441
194606 LRS-1/8-D-7-MINI
194606
LRS-1/8-D-7-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.520
4052568153458
194607 LRS-1/8-D-7-I-MINI
194607
LRS-1/8-D-7-I-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568153465
194608 LRS-1/8-D-7-O-MINI
194608
LRS-1/8-D-7-O-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.470
4052568153472
194609 LRS-1/8-D-7-O-I-MI...
194609
LRS-1/8-D-7-O-I-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.450
4052568153489
194610 LRS-1/4-D-MINI
194610
LRS-1/4-D-MINI
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568153496
194611 LRS-1/4-D-I-MINI
194611
LRS-1/4-D-I-MINI
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568153502
194612 LRS-1/4-D-O-MINI
194612
LRS-1/4-D-O-MINI
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.450
4052568153519
194613 LRS-1/4-D-O-I-MINI
194613
LRS-1/4-D-O-I-MINI
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.450
4052568153526
194614 LRS-1/4-D-7-MINI
194614
LRS-1/4-D-7-MINI
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.520
4052568015220
194615 LRS-1/4-D-7-I-MINI
194615
LRS-1/4-D-7-I-MINI
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568153533
194616 LRS-1/4-D-7-O-MINI
194616
LRS-1/4-D-7-O-MINI
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.470
4052568153540
194617 LRS-1/4-D-7-O-I-MI...
194617
LRS-1/4-D-7-O-I-MINI
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.450
4052568153557
194618 LRS-3/8-D-MINI
194618
LRS-3/8-D-MINI
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568153564
194619 LRS-3/8-D-I-MINI
194619
LRS-3/8-D-I-MINI
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568153571
194620 LRS-3/8-D-O-MINI
194620
LRS-3/8-D-O-MINI
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.450
4052568153588
194621 LRS-3/8-D-O-I-MINI
194621
LRS-3/8-D-O-I-MINI
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.450
4052568153595
194622 LRS-3/8-D-7-MINI
194622
LRS-3/8-D-7-MINI
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.520
4052568153601
194623 LRS-3/8-D-7-I-MINI
194623
LRS-3/8-D-7-I-MINI
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568153618
194624 LRS-3/8-D-7-O-MINI
194624
LRS-3/8-D-7-O-MINI
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.470
4052568153625
194625 LRS-3/8-D-7-O-I-MI...
194625
LRS-3/8-D-7-O-I-MINI
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
41.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.450
4052568153632
194626 LRS-1/4-D-MIDI
194626
LRS-1/4-D-MIDI
85.000
70.000
55.000
95.000
G1/4
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
1.250
4052568153649
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表