magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HEE - 软启动阀
Festo
产品
气源处理
开关阀和软启动阀
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/e_onoff/hee_asmtab.prj},{NB=172941 HEE-3/8-D-MIDI-24},{TNR=172941},{TYP=HEE-3/8-D-MIDI-24},{INFO=},{B1=85.000},{V=1.000},{B2=70.000},{B3=55.000},{B4=17.000},{B5=43.000},{B6=0.000},{D1=G3/8},{D2=0.000},{D3=M5},{D4=34.000},{D6=G1/4},{H1=32.000},{H2=22.000},{L1=126.000},{L2=14.000},{T1=8.000},{T2=0.000},{PPATH=assemblies/hee_asmtpl.prj},{CNSMASSEXACT=0.500},{EOLDATE=},{GTIN=4052568140656}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
[mm]
D6
ⁿ/ₐ
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
172956 HEE-D-MINI-24
172956
HEE-D-MINI-24
0.000
0.000
40.000
17.000
30.000
5.800
-
11.000
M4
24.000
G1/8
0.000
0.000
108.000
11.000
0.000
10.000
0.223
4052568013622
536680 HEE-D-MINI-24-EX
536680
HEE-D-MINI-24-EX
0.000
0.000
40.000
17.000
30.000
5.800
-
11.000
M4
24.000
G1/8
0.000
0.000
104.000
11.000
0.000
10.000
0.223
172957 HEE-D-MINI-110
172957
HEE-D-MINI-110
0.000
0.000
40.000
17.000
30.000
5.800
-
11.000
M4
24.000
G1/8
0.000
0.000
104.000
11.000
0.000
10.000
0.223
4052568140779
172958 HEE-D-MINI-230
172958
HEE-D-MINI-230
0.000
0.000
40.000
17.000
30.000
5.800
-
11.000
M4
24.000
G1/8
0.000
0.000
104.000
11.000
0.000
10.000
0.223
4052568140786
165068 HEE-1/8-D-MINI-24
165068
HEE-1/8-D-MINI-24
64.000
52.000
40.000
17.000
30.000
0.000
G1/8
0.000
M4
24.000
G1/8
20.000
11.000
108.000
11.000
7.000
0.000
0.223
4052568137403
165069 HEE-1/8-D-MINI-110
165069
HEE-1/8-D-MINI-110
64.000
52.000
40.000
17.000
30.000
0.000
G1/8
0.000
M4
24.000
G1/8
20.000
11.000
104.000
11.000
7.000
0.000
0.223
4052568137410
165070 HEE-1/8-D-MINI-230
165070
HEE-1/8-D-MINI-230
64.000
52.000
40.000
17.000
30.000
0.000
G1/8
0.000
M4
24.000
G1/8
20.000
11.000
104.000
11.000
7.000
0.000
0.223
4052568137427
165071 HEE-1/4-D-MINI-24
165071
HEE-1/4-D-MINI-24
64.000
52.000
40.000
17.000
30.000
0.000
G1/4
0.000
M4
24.000
G1/8
20.000
11.000
108.000
11.000
7.000
0.000
0.223
4052568137434
165072 HEE-1/4-D-MINI-110
165072
HEE-1/4-D-MINI-110
64.000
52.000
40.000
17.000
30.000
0.000
G1/4
0.000
M4
24.000
G1/8
20.000
11.000
104.000
11.000
7.000
0.000
0.223
4052568137441
165073 HEE-1/4-D-MINI-230
165073
HEE-1/4-D-MINI-230
64.000
52.000
40.000
17.000
30.000
0.000
G1/4
0.000
M4
24.000
G1/8
20.000
11.000
104.000
11.000
7.000
0.000
0.223
4052568137458
165074 HEE-3/8-D-MINI-24
165074
HEE-3/8-D-MINI-24
70.000
52.000
40.000
17.000
30.000
0.000
G3/8
0.000
M4
24.000
G1/8
20.000
11.000
108.000
11.000
7.000
0.000
0.223
4052568137465
165075 HEE-3/8-D-MINI-110
165075
HEE-3/8-D-MINI-110
70.000
52.000
40.000
17.000
30.000
0.000
G3/8
0.000
M4
24.000
G1/8
20.000
11.000
104.000
11.000
7.000
0.000
0.223
4052568137472
172940 HEE-3/8-D-MINI-230
172940
HEE-3/8-D-MINI-230
70.000
52.000
40.000
17.000
30.000
0.000
G3/8
0.000
M4
24.000
G1/8
20.000
11.000
104.000
11.000
7.000
0.000
0.223
4052568140649
172959 HEE-D-MIDI-24
172959
HEE-D-MIDI-24
0.000
0.000
55.000
17.000
43.000
6.800
-
24.000
M5
34.000
G1/4
0.000
0.000
126.000
14.000
0.000
11.000
0.500
4052568013639
536683 HEE-D-MIDI-24-EX
536683
HEE-D-MIDI-24-EX
0.000
0.000
55.000
17.000
43.000
6.800
-
24.000
M5
34.000
G1/4
0.000
0.000
122.000
14.000
0.000
11.000
0.500
172960 HEE-D-MIDI-110
172960
HEE-D-MIDI-110
0.000
0.000
55.000
17.000
43.000
6.800
-
24.000
M5
34.000
G1/4
0.000
0.000
122.000
14.000
0.000
11.000
0.500
4052568140793
172961 HEE-D-MIDI-230
172961
HEE-D-MIDI-230
0.000
0.000
55.000
17.000
43.000
6.800
-
24.000
M5
34.000
G1/4
0.000
0.000
122.000
14.000
0.000
11.000
0.500
4052568140809
186515 HEE-1/4-D-MIDI-24
186515
HEE-1/4-D-MIDI-24
85.000
70.000
55.000
17.000
43.000
0.000
G1/4
0.000
M5
34.000
G1/4
32.000
22.000
126.000
14.000
8.000
0.000
0.500
4052568147129
186517 HEE-1/4-D-MIDI-110
186517
HEE-1/4-D-MIDI-110
85.000
70.000
55.000
17.000
43.000
0.000
G1/4
0.000
M5
34.000
G1/4
32.000
22.000
122.000
14.000
8.000
0.000
0.500
4052568147143
186516 HEE-1/4-D-MIDI-230
186516
HEE-1/4-D-MIDI-230
85.000
70.000
55.000
17.000
43.000
0.000
G1/4
0.000
M5
34.000
G1/4
32.000
22.000
122.000
14.000
8.000
0.000
0.500
4052568147136
172941 HEE-3/8-D-MIDI-24
172941
HEE-3/8-D-MIDI-24
85.000
70.000
55.000
17.000
43.000
0.000
G3/8
0.000
M5
34.000
G1/4
32.000
22.000
126.000
14.000
8.000
0.000
0.500
4052568140656
172942 HEE-3/8-D-MIDI-110
172942
HEE-3/8-D-MIDI-110
85.000
70.000
55.000
17.000
43.000
0.000
G3/8
0.000
M5
34.000
G1/4
32.000
22.000
122.000
14.000
8.000
0.000
0.500
4052568140663
172943 HEE-3/8-D-MIDI-230
172943
HEE-3/8-D-MIDI-230
85.000
70.000
55.000
17.000
43.000
0.000
G3/8
0.000
M5
34.000
G1/4
32.000
22.000
122.000
14.000
8.000
0.000
0.500
4052568140670
172944 HEE-1/2-D-MIDI-24
172944
HEE-1/2-D-MIDI-24
85.000
70.000
55.000
17.000
43.000
0.000
G1/2
0.000
M5
34.000
G1/4
32.000
22.000
126.000
14.000
8.000
0.000
0.500
4052568013592
172945 HEE-1/2-D-MIDI-110
172945
HEE-1/2-D-MIDI-110
85.000
70.000
55.000
17.000
43.000
0.000
G1/2
0.000
M5
34.000
G1/4
32.000
22.000
122.000
14.000
8.000
0.000
0.500
4052568140687
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表