magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HE-D - 开关阀
Festo
产品
气源处理
开关阀和软启动阀
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/e_onoff/he_asmtab.prj},{NB=186513 HE-1/4-D-MIDI},{TNR=186513},{TYP=HE-1/4-D-MIDI},{INFO=},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{B5=0.000},{B6=44.000},{D1=G1/4},{D2=0.000},{D3=M5},{D4=34.000},{D6=G1/4},{H1=32.000},{H2=22.000},{L1=121.000},{L2=14.000},{T1=8.000},{T2=0.000},{CNSMASSEXACT=0.511},{PPATH=assemblies/he_asmtpl.prj},{VERS=1.000},{DB=0.000},{GTIN=4052568014742},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
[mm]
D6
ⁿ/ₐ
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
170681 HE-D-MINI
170681
HE-D-MINI
0.000
0.000
40.000
30.000
5.800
32.000
-
11.000
M4
24.000
G1/8
0.000
0.000
100.000
11.000
0.000
10.000
0.192
4052568013059
170682 HE-D-MIDI
170682
HE-D-MIDI
0.000
0.000
55.000
43.000
6.800
44.000
-
24.000
M5
34.000
G1/4
0.000
0.000
121.000
14.000
0.000
11.000
0.511
4052568013066
170683 HE-D-MAXI
170683
HE-D-MAXI
0.000
0.000
66.000
46.000
6.800
44.000
-
30.000
M5
38.000
G3/8
0.000
0.000
134.000
16.000
0.000
11.000
0.796
4052568004729
162806 HE-1/8-D-MINI
162806
HE-1/8-D-MINI
64.000
52.000
40.000
30.000
0.000
32.000
G1/8
0.000
M4
24.000
G1/8
20.000
11.000
100.000
11.000
7.000
0.000
0.192
4052568072582
162807 HE-1/4-D-MINI
162807
HE-1/4-D-MINI
64.000
52.000
40.000
30.000
0.000
32.000
G1/4
0.000
M4
24.000
G1/8
20.000
11.000
100.000
11.000
7.000
0.000
0.192
4052568072599
162808 HE-3/8-D-MINI
162808
HE-3/8-D-MINI
70.000
52.000
40.000
30.000
0.000
32.000
G3/8
0.000
M4
24.000
G1/8
20.000
11.000
100.000
11.000
7.000
0.000
0.192
4052568072605
186513 HE-1/4-D-MIDI
186513
HE-1/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
44.000
G1/4
0.000
M5
34.000
G1/4
32.000
22.000
121.000
14.000
8.000
0.000
0.511
4052568014742
162809 HE-3/8-D-MIDI
162809
HE-3/8-D-MIDI
85.000
70.000
55.000
43.000
0.000
44.000
G3/8
0.000
M5
34.000
G1/4
32.000
22.000
121.000
14.000
8.000
0.000
0.511
4052568072612
162810 HE-1/2-D-MIDI
162810
HE-1/2-D-MIDI
85.000
70.000
55.000
43.000
0.000
44.000
G1/2
0.000
M5
34.000
G1/4
32.000
22.000
121.000
14.000
8.000
0.000
0.511
4052568012748
162811 HE-3/4-D-MIDI
162811
HE-3/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
44.000
G3/4
0.000
M5
34.000
G1/4
32.000
22.000
121.000
14.000
8.000
0.000
0.511
4052568072629
186514 HE-1/2-D-MAXI
186514
HE-1/2-D-MAXI
96.000
80.000
66.000
46.000
0.000
44.000
G1/2
0.000
M5
38.000
G3/8
32.000
22.000
134.000
16.000
8.000
0.000
0.796
4052568014759
162812 HE-3/4-D-MAXI
162812
HE-3/4-D-MAXI
96.000
80.000
66.000
46.000
0.000
44.000
G3/4
0.000
M5
38.000
G3/8
32.000
22.000
134.000
16.000
8.000
0.000
0.796
4052568132989
162813 HE-1-D-MAXI
162813
HE-1-D-MAXI
116.000
91.000
66.000
46.000
0.000
44.000
G1
0.000
M5
38.000
G3/8
40.000
22.000
134.000
16.000
8.000
0.000
0.796
4052568012755
3563687 HE-1/4-DB-MINI
3563687
HE-1/4-DB-MINI
0.000
0.000
0.000
0.000
0.000
0.000
G1/4
0.000
M4
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.066
4052568271350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表