magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LRBAS - 底座
Festo
产品
气源处理
用于压缩空气预处理的附件
底座
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/acc_cair/sub_bas/lrbas_asmtab.prj},{NB=525034 LRBAS-3/8-D-MINI},{TNR=525034},{TYP=LRBAS-3/8-D-MINI},{B1=70},{B2=52},{B3=40},{B4=15},{BG=MINI},{D1=G 3/8},{D2=M4},{H1=23},{H2=11},{T1=7},{VERS=2.000},{OTNR=2225},{PPATH=assemblies/lrbas_asmtpl.prj},{GTIN=4052568045883}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
高度
[mm]
T1
max.
[mm]
GTIN
ⁿ/ₐ
525033 LRBAS-1/4-D-MINI
525033
LRBAS-1/4-D-MINI
64
52
40
12
G 1/4
M4
20
11
7
4052568045876
525034 LRBAS-3/8-D-MINI
525034
LRBAS-3/8-D-MINI
70
52
40
15
G 3/8
M4
23
11
7
4052568045883
525035 LRBAS-3/8-D-MIDI
525035
LRBAS-3/8-D-MIDI
85
70
55
15
G 3/8
M5
32
22
8
4052568045890
525036 LRBAS-1/2-D-MIDI
525036
LRBAS-1/2-D-MIDI
85
70
55
15
G 1/2
M5
32
22
8
4052568045906
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表