magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
TJK - T形接头
Festo
产品 (A - Z)
T
TJK
Powered by
CAD模型選擇
{festo/parts/t/tjk/tjk.prj},{NB=4949 TJK-1/8},{TNR=4949},{TYP=TJK-1/8},{D=G1/8},{B=4.700},{C=16.000},{DND=9.728},{DKD=8.566},{L=27.100},{L1=28.000},{L2=9.200},{SW=13.000},{CNSMASSEXACT=0.025},{VAR=2},{L4=8.000},{GTIN=4052568019259}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
B
[mm]
C
[mm]
L
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
15874 TJK-M3
15874
TJK-M3
M3
2.450
5.000
10.000
10.000
2.800
4.500
0.002
4052568022136
4949 TJK-1/8
4949
TJK-1/8
G1/8
4.700
16.000
27.100
28.000
9.200
13.000
0.025
4052568019259
4950 TJK-1/4
4950
TJK-1/4
G1/4
5.700
20.000
34.300
39.000
11.800
17.000
0.052
4052568019266
4951 TJK-3/8
4951
TJK-3/8
G3/8
6.700
25.000
41.300
43.000
14.300
22.000
0.094
4052568019273
4952 TJK-1/2
4952
TJK-1/2
G1/2
7.500
30.000
46.600
52.000
17.050
27.000
0.158
4052568064495
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表