magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBF (USA) - 快插接头
Festo
产品 (A - Z)
Q
QBF
Powered by
CAD模型選擇
{festo/parts/q/qbf/qbf.prj},{NB=564639 QBF-1/8-5/16-U},{TNR=564639},{TYP=QBF-1/8-5/16-U},{D1=1/8 NPT},{NENN=6.000},{D2=5/16},{D5=14.000},{L1=29.400},{L2=9.500},{SW=9/16},{T1=18.400},{CNSMASSEXACT=0.0187},{DN1=10.287},{DN2=7.938},{SNW=14.290},{L3=11.000},{Z=13.800},{D10=11.000},{GTIN=4052568365264}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
[英寸]
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[英寸]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564636 QBF-1/8-5/32-U
564636
QBF-1/8-5/32-U
1/8 NPT
3.500
5/32
10.000
27.000
9.500
9/16
14.700
0.0158
4052568365233
564642 QBF-1/4-5/32-U
564642
QBF-1/4-5/32-U
1/4 NPT
3.500
5/32
10.000
29.500
11.500
11/16
14.700
0.0198
4052568365288
564637 QBF-1/8-3/16-U
564637
QBF-1/8-3/16-U
1/8 NPT
4.000
3/16
11.100
28.100
9.500
9/16
15.600
0.0158
4052568365240
564643 QBF-1/4-3/16-U
564643
QBF-1/4-3/16-U
1/4 NPT
4.000
3/16
11.100
30.100
11.500
11/16
15.600
0.0198
4052568365295
564638 QBF-1/8-1/4-U
564638
QBF-1/8-1/4-U
1/8 NPT
5.000
1/4
13.000
28.800
9.500
9/16
16.900
0.0188
4052568365257
564644 QBF-1/4-1/4-U
564644
QBF-1/4-1/4-U
1/4 NPT
5.000
1/4
13.000
30.800
11.500
11/16
16.900
0.0238
4052568365301
564648 QBF-3/8-1/4-U
564648
QBF-3/8-1/4-U
3/8 NPT
5.000
1/4
13.000
32.800
12.500
7/8
16.900
0.0398
4052568365349
564639 QBF-1/8-5/16-U
564639
QBF-1/8-5/16-U
1/8 NPT
6.000
5/16
14.000
29.400
9.500
9/16
18.400
0.0187
4052568365264
564645 QBF-1/4-5/16-U
564645
QBF-1/4-5/16-U
1/4 NPT
6.000
5/16
14.000
31.900
11.500
11/16
18.400
0.0257
4052568365318
567774 QBF-3/8-5/16-U
567774
QBF-3/8-5/16-U
3/8 NPT
6.000
5/16
14.000
32.400
12.500
7/8
18.400
0.0387
4052568369941
564651 QBF-1/2-5/16-U
564651
QBF-1/2-5/16-U
1/2 NPT
6.000
5/16
14.000
34.400
14.500
15/16
18.400
0.0457
4052568365370
564640 QBF-1/8-3/8-U
564640
QBF-1/8-3/8-U
1/8 NPT
8.000
3/8
16.700
33.000
9.500
11/16
19.500
0.0294
4052568365271
564646 QBF-1/4-3/8-U
564646
QBF-1/4-3/8-U
1/4 NPT
8.000
3/8
16.700
33.000
11.500
11/16
19.500
0.0264
4052568365325
564649 QBF-3/8-3/8-U
564649
QBF-3/8-3/8-U
3/8 NPT
8.000
3/8
16.700
34.000
12.500
7/8
19.500
0.0394
4052568365356
564652 QBF-1/2-3/8-U
564652
QBF-1/2-3/8-U
1/2 NPT
8.000
3/8
16.700
36.600
14.400
15/16
19.500
0.0414
4052568365387
564647 QBF-1/4-1/2-U
564647
QBF-1/4-1/2-U
1/4 NPT
10.000
1/2
20.800
37.400
11.500
7/8
22.600
0.0531
4052568365332
564650 QBF-3/8-1/2-U
564650
QBF-3/8-1/2-U
3/8 NPT
10.000
1/2
20.800
37.400
12.500
7/8
22.600
0.0451
4052568365363
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表