magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NEBS-KS - 连接电缆
Festo
产品 (A - Z)
N
NEBS
Powered by
CAD模型選擇
{festo/parts/n/nebs/nebs_ks_asmtab.prj},{NB=8030962 NEBS-M12G5-ES-5-LE5},{TNR=8030962},{TYP=NEBS-M12G5-ES-5-LE5},{VERS=2.000},{VERS2=1.000},{D1=5.250},{D2=M12},{D3=14.800},{L1=5000.000},{L2=45.200},{L3=0.000},{DKABEL=5.900},{PPATH=assemblies/nebs_ks_asmtpl.prj},{CNSMASSEXACT=0.276},{GTIN=4052568281069}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
3058614 NEBS-M12G12-KS-5-...
3058614
NEBS-M12G12-KS-5-LE12
8.500
M12
14.800
5000.000
45.200
0.000
0.492
4052568268732
2912452 NEBS-M12G12-KS-10...
2912452
NEBS-M12G12-KS-10-LE12
8.500
M12
14.800
10000.000
45.200
0.000
0.945
4052568267735
8030962 NEBS-M12G5-ES-5-L...
8030962
NEBS-M12G5-ES-5-LE5
5.250
M12
14.800
5000.000
45.200
0.000
0.276
4052568281069
8030963 NEBS-M12G5-ES-10-...
8030963
NEBS-M12G5-ES-10-LE5
5.250
M12
14.800
10000.000
45.200
0.000
0.528
4052568281076
8097576 NEBS-M12G5-ES-15-...
8097576
NEBS-M12G5-ES-15-LE5
5.250
M12
14.800
15000.000
45.200
0.000
0.828
4052568452001
3056124 NEBS-M12G12-KS-0....
3056124
NEBS-M12G12-KS-0.5-SM12G1...
8.500
M12
14.800
500.000
45.200
45.200
0.087
4052568268718
3058527 NEBS-M12G12-KS-2-...
3058527
NEBS-M12G12-KS-2-SM12G12
8.500
M12
14.800
2000.000
45.200
45.200
0.223
4052568268725
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表