magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
JMEBH - 电磁阀
Festo
产品 (A - Z)
J
JMEBH
Powered by
CAD模型選擇
{festo/parts/j/jmebh/jmebh.prj},{NB=173037 JMEBH-5/2-1/8-S-B},{TNR=173037},{TYP=JMEBH-5/2-1/8-S-B},{INFO=2023-12-31},{VERS=7.000},{NDR=9.728},{KDR=8.566},{B1=0.000},{B2=0.000},{B3=0.000},{B4=0.000},{D1=0.000},{D2=0.000},{H1=0.000},{H2=0.000},{H3=0.000},{H4=0.000},{H5=0.000},{L1=0.000},{L2=0.000},{L3=0.000},{L4=0.000},{L5=0.000},{A=0.000},{B=0.000},{C=0.000},{D=0.000},{E=0.000},{CNSMASSEXACT=0.14200},{EOLDATE=31.12.2023},{GTIN=4052568141196}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2023年12月31日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
螺纹
ⁿ/ₐ
D2
螺纹
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173034 JMEBH-5/2-1/8-B
173034
JMEBH-5/2-1/8-B
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568013653
173040 JMEBH-5/2-1/8-B-11...
173040
JMEBH-5/2-1/8-B-110AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568141226
173082 JMEBH-5/2-1/8-B-23...
173082
JMEBH-5/2-1/8-B-230AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568141646
173036 JMEBH-5/2-1/8-P-B
173036
JMEBH-5/2-1/8-P-B
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568141189
173054 JMEBH-5/2-1/8-P-B-...
173054
JMEBH-5/2-1/8-P-B-110AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568141363
173096 JMEBH-5/2-1/8-P-B-...
173096
JMEBH-5/2-1/8-P-B-230AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568141783
173039 JMEBH-5/2-1/8-P-S-...
173039
JMEBH-5/2-1/8-P-S-B
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568141219
173055 JMEBH-5/2-1/8-P-S-...
173055
JMEBH-5/2-1/8-P-S-B-110AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568141370
173097 JMEBH-5/2-1/8-P-S-...
173097
JMEBH-5/2-1/8-P-S-B-230AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568141790
173037 JMEBH-5/2-1/8-S-B
173037
JMEBH-5/2-1/8-S-B
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568141196
173041 JMEBH-5/2-1/8-S-B-...
173041
JMEBH-5/2-1/8-S-B-110AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568141233
173083 JMEBH-5/2-1/8-S-B-...
173083
JMEBH-5/2-1/8-S-B-230AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14200
4052568141653
173035 JMEBH-5/2-5,0-B
173035
JMEBH-5/2-5,0-B
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14600
4052568141172
173068 JMEBH-5/2-5,0-B-11...
173068
JMEBH-5/2-5,0-B-110AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14600
4052568141509
173110 JMEBH-5/2-5,0-B-23...
173110
JMEBH-5/2-5,0-B-230AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14600
4052568141929
173038 JMEBH-5/2-5,0-S-B
173038
JMEBH-5/2-5,0-S-B
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14600
4052568141202
173069 JMEBH-5/2-5,0-S-B-...
173069
JMEBH-5/2-5,0-S-B-110AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14600
4052568141516
173111 JMEBH-5/2-5,0-S-B-...
173111
JMEBH-5/2-5,0-S-B-230AC
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.14600
4052568141936
184495 JMEBH-5/2-D-1-ZSR-...
184495
JMEBH-5/2-D-1-ZSR-C
42.000
28.000
6.000
17.500
M 5
M 12x1.5
80.300
74.700
38.000
9.000
~110.000
134.000
87.600
43.800
36.000
18.000
0.60000
4052568004934
184502 JMEBH-5/2-D-2-ZSR-...
184502
JMEBH-5/2-D-2-ZSR-C
54.000
38.000
9.000
17.500
M 6
M 12x1.5
90.100
84.200
48.000
9.500
~120.000
151.800
123.400
61.700
48.000
24.000
0.80000
4052568006594
184509 JMEBH-5/2-D-3-ZSR-...
184509
JMEBH-5/2-D-3-ZSR-C
65.000
48.000
12.000
17.500
M 8
M 12x1.5
97.800
93.100
55.000
12.000
~130.000
171.900
145.400
72.700
64.000
32.000
1.08000
4052568014452
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表