magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
H - 机械及手动控制的方向控制阀
Festo
产品 (A - Z)
H
H
Powered by
CAD模型選擇
{festo/parts/h/h/h_asmtab.prj},{NB=3671 H-M5---(0)},{TNR=3671},{TYP=H-M5},{INFO=},{ROT=0},{VERS=4.000},{D1=0.000},{D2=0.000},{L=0.000},{A=20.000},{B=4.000},{C=7.000},{D=M 5},{E=0.000},{DP=5.000},{KDRP=4.134},{SW=11.000},{NW=2.200},{ROT1=[0:0]},{H=0.000},{H1=0.000},{H2=0.000},{H3=0.000},{H4=0.000},{H5=0.000},{H6=0.000},{H7=0.000},{H8=0.000},{L1=0.000},{L2=0.000},{PPATH=assemblies/h_asmtpl.prj},{CNSMASSEXACT=0.0000},{EOLDATE=},{GTIN=4052568008437}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
A
[mm]
B
[mm]
C
[mm]
D
螺纹
ⁿ/ₐ
E
[mm]
SW
扳手开口宽度
[mm]
NW
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
L1
[mm]
L2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
3324 H-1/8-A/I
3324
H-1/8-A/I
0.000
0.000
0.000
28.500
7.500
6.500
G 1/8
0.000
14.000
4.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0210
4052568000387
8987 H-3-1/4-B
8987
H-3-1/4-B
0.000
0.000
0.000
0.000
0.000
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.3200
4052568111304
8995 H-5-1/4-B
8995
H-5-1/4-B
0.000
0.000
0.000
0.000
0.000
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.5100
4052568111359
4577 H-5/3-1/4
4577
H-5/3-1/4
5.500
0.000
0.000
87.000
16.500
27.000
G 1/4
75.000
0.000
0.000
156.000
93.000
50.000
31.000
16.000
6.000
38.000
23.500
5.000
50.000
0.000
1.0600
4052568110574
4920 H-5/3-1/2
4920
H-5/3-1/2
6.600
11.000
0.000
113.000
22.500
34.000
G 1/2
100.000
0.000
0.000
186.000
123.000
52.000
44.000
22.000
6.500
62.000
34.500
6.500
75.000
50.000
0.0000
4052568110642
3671 H-M5
3671
H-M5
0.000
0.000
0.000
20.000
4.000
7.000
M 5
0.000
11.000
2.200
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0000
4052568008437
153462 H-QS-4
153462
H-QS-4
4.000
9.000
34.800
0.000
0.000
0.000
-
0.000
0.000
1.900
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0053
4052568011390
153463 H-QS-6
153463
H-QS-6
6.000
12.000
38.800
0.000
0.000
0.000
-
0.000
0.000
2.900
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0100
4052568011406
153464 H-QS-8
153464
H-QS-8
8.000
15.000
54.900
0.000
0.000
0.000
-
0.000
0.000
4.400
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0210
4052568011413
153465 H-QS-10
153465
H-QS-10
10.000
25.000
73.400
0.000
0.000
0.000
-
0.000
0.000
6.400
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0630
4052568011420
153466 H-QS-12
153466
H-QS-12
12.000
25.000
78.600
0.000
0.000
0.000
-
0.000
0.000
7.700
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0690
4052568070717
7334 H-4/3-M5
7334
H-4/3-M5
0.000
0.000
0.000
0.000
0.000
0.000
M5
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0000
4052568111038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表