magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DHAA-G8 - 转接组件
Festo
产品 (A - Z)
D
DHAA
Powered by
CAD模型選擇
{festo/parts/d/dhaa/dhaa_g8_asmtab.prj},{NB=8163131 DHAA-G-G8-20-B12-35},{TNR=8163131},{TYP=DHAA-G-G8-20-B12-35},{INFO=},{L1=64.000},{L2=12.000},{L3=52.000},{L4=20.000},{L5=0.000},{B1=42.000},{B2=27.300},{B3=32.000},{B4=0.000},{H1=12.000},{D1=7.000},{D2=10.000},{D3=5.400},{D4=12.000},{D5=0.000},{T1=1.700},{T2=5.800},{T3=2.700},{M=M4},{R1=2.500},{PPATH=assemblies/dhaa_g8_asmtpl.prj},{VER=2},{VTIF=4},{CNSMASSEXACT=0.0753},{EOLDATE=},{GTIN=4052568597634}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
H1
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
M
螺纹
ⁿ/ₐ
R1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8161981 DHAA-G-G8-6-B18-6
8161981
DHAA-G-G8-6-B18-6
36.000
30.000
7.000
11.000
18.000
20.000
10.000
11.000
10.000
6.500
3.400
6.500
3.400
5.000
2.000
3.500
1.400
2.700
-
0.000
0.0102
4052568597580
8161977 DHAA-G-G8-8-B18-6
8161977
DHAA-G-G8-8-B18-6
40.000
30.000
0.000
11.000
0.000
22.000
10.000
11.000
0.000
8.500
3.400
6.500
3.400
5.000
0.000
6.000
1.400
0.000
-
0.000
0.0167
4052568597542
8161979 DHAA-G-G8-10-B18-...
8161979
DHAA-G-G8-10-B18-10
49.000
40.000
8.000
16.000
24.500
27.000
20.000
16.000
20.000
6.400
4.500
6.500
3.400
5.000
5.000
3.500
1.400
1.400
-
0.000
0.0199
4052568597566
8161978 DHAA-G-G8-12-B18-...
8161978
DHAA-G-G8-12-B18-10
55.000
40.000
8.000
16.000
27.500
34.000
20.000
16.000
20.000
6.400
4.500
6.500
3.400
5.000
7.000
3.500
1.400
1.700
-
0.000
0.0291
4052568597559
8161980 DHAA-G-G8-16-B18-...
8161980
DHAA-G-G8-16-B18-16
63.000
55.000
12.500
25.000
31.500
38.000
20.000
25.000
20.000
9.000
5.500
8.000
4.500
7.000
7.000
5.800
1.700
1.700
-
0.000
0.0514
4052568597573
8161976 DHAA-G-G8-20-B18-...
8161976
DHAA-G-G8-20-B18-20
79.000
70.000
12.500
25.000
39.500
40.000
20.000
25.000
20.000
9.000
5.500
8.000
4.500
7.000
12.000
5.800
1.700
2.700
-
0.000
0.0687
4052568597535
8161975 DHAA-G-G8-25-B18-...
8161975
DHAA-G-G8-25-B18-25
91.000
80.000
14.500
29.000
45.500
58.000
40.000
29.000
40.000
11.000
6.600
11.000
6.600
9.000
12.000
6.700
2.200
2.700
-
0.000
0.1419
4052568597528
8161907 DHAA-G-G8-10-B20-...
8161907
DHAA-G-G8-10-B20-10
49.000
40.000
7.500
15.000
24.500
27.000
20.000
15.000
20.000
6.400
4.500
6.500
3.400
5.000
5.000
3.500
1.400
1.400
-
0.000
0.0199
4052568597191
8161909 DHAA-G-G8-12-B20-...
8161909
DHAA-G-G8-12-B20-16
55.000
40.000
8.000
16.000
27.500
34.000
20.000
16.000
20.000
6.400
4.500
6.500
3.400
5.000
7.000
3.500
1.400
1.700
-
0.000
0.0291
4052568597511
8161908 DHAA-G-G8-16-B20-...
8161908
DHAA-G-G8-16-B20-16
63.000
55.000
8.000
16.000
31.500
38.000
20.000
16.000
20.000
9.000
5.500
6.500
3.400
5.000
7.000
3.500
1.400
1.700
-
0.000
0.0536
4052568597504
8161905 DHAA-G-G8-20-B20-...
8161905
DHAA-G-G8-20-B20-25
79.000
70.000
12.500
25.000
39.500
40.000
20.000
25.000
20.000
10.000
5.500
8.000
4.500
7.000
12.000
4.500
1.700
2.700
-
0.000
0.0773
4052568597177
8161906 DHAA-G-G8-25-B20-...
8161906
DHAA-G-G8-25-B20-32
93.000
80.000
14.500
29.000
46.500
58.000
40.000
29.000
40.000
13.000
6.600
11.000
6.600
9.000
12.000
6.700
2.200
2.200
-
0.000
0.1733
4052568597184
8163132 DHAA-G-G8-10-B12-...
8163132
DHAA-G-G8-10-B12-16
36.000
12.000
29.000
20.000
0.000
24.000
19.000
17.000
0.000
10.000
5.000
6.500
3.400
5.000
0.000
1.400
3.500
1.400
M2.5
2.000
0.0202
4052568597641
8163129 DHAA-G-G8-12-B12-...
8163129
DHAA-G-G8-12-B12-20
44.000
12.000
35.000
20.000
0.000
28.000
19.000
22.000
0.000
10.000
5.000
8.000
4.400
7.000
0.000
1.400
4.600
1.700
M3
2.000
0.0278
4052568597610
8163133 DHAA-G-G8-16-B12-...
8163133
DHAA-G-G8-16-B12-25
52.000
12.000
42.000
20.000
0.000
36.000
27.300
27.000
0.000
13.000
7.000
8.000
4.400
7.000
0.000
1.700
7.000
1.700
M4
2.500
0.0578
4052568597658
8163131 DHAA-G-G8-20-B12-...
8163131
DHAA-G-G8-20-B12-35
64.000
12.000
52.000
20.000
0.000
42.000
27.300
32.000
0.000
12.000
7.000
10.000
5.400
12.000
0.000
1.700
5.800
2.700
M4
2.500
0.0753
4052568597634
8163130 DHAA-G-G8-25-B12-...
8163130
DHAA-G-G8-25-B12-40
81.000
20.000
66.000
40.000
0.000
50.000
40.500
38.000
0.000
12.000
9.000
11.000
6.400
12.000
0.000
2.200
6.700
2.700
M5
3.000
0.1167
4052568597627
8163136 DHAA-G-G8-10-B12G...
8163136
DHAA-G-G8-10-B12G-16
36.000
12.000
29.000
20.000
0.000
24.000
19.000
17.000
0.000
10.000
5.000
6.500
3.400
5.000
0.000
1.400
3.500
1.400
M2.5
2.000
0.0202
4052568597689
8163134 DHAA-G-G8-12-B12G...
8163134
DHAA-G-G8-12-B12G-20
44.000
12.000
35.000
20.000
0.000
28.000
19.000
22.000
0.000
10.000
5.000
8.000
4.400
7.000
0.000
1.400
4.600
1.700
M3
2.000
0.0278
4052568597665
8163138 DHAA-G-G8-16-B12G...
8163138
DHAA-G-G8-16-B12G-25
52.000
12.000
42.000
20.000
0.000
36.000
27.300
27.000
0.000
13.000
7.000
8.000
4.400
7.000
0.000
1.700
7.000
1.700
M4
2.500
0.0578
4052568597702
8163137 DHAA-G-G8-20-B12G...
8163137
DHAA-G-G8-20-B12G-35
64.000
12.000
52.000
20.000
0.000
42.000
27.300
32.000
0.000
12.000
7.000
10.000
5.400
12.000
0.000
1.700
5.800
2.700
M4
2.500
0.0753
4052568597696
8163135 DHAA-G-G8-25-B12G...
8163135
DHAA-G-G8-25-B12G-40
81.000
20.000
66.000
40.000
0.000
50.000
40.500
38.000
0.000
12.000
9.000
11.000
6.400
12.000
0.000
2.200
6.700
2.700
M5
3.000
0.1167
4052568597672
8163575 DHAA-G-G8-10-B8-1...
8163575
DHAA-G-G8-10-B8-16
36.000
12.000
29.000
20.000
0.000
24.000
16.300
17.000
0.000
7.000
5.000
6.500
3.400
5.000
0.000
1.400
4.600
1.400
M2.5
2.500
0.0132
4052568597733
8163574 DHAA-G-G8-12-B8-2...
8163574
DHAA-G-G8-12-B8-20
44.000
12.000
35.000
20.000
0.000
28.000
19.000
22.000
0.000
10.000
5.000
8.000
4.400
7.000
0.000
1.400
6.600
1.700
M3
3.000
0.0275
4052568597726
8163577 DHAA-G-G8-16-B8-2...
8163577
DHAA-G-G8-16-B8-25
52.000
12.000
42.000
20.000
0.000
36.000
27.300
27.000
0.000
10.000
7.000
8.000
4.400
7.000
0.000
1.700
5.600
1.700
M4
2.500
0.0443
4052568597757
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表