magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ADN - 紧凑型气缸
Festo
产品 (A - Z)
A
ADN
Powered by
CAD模型選擇
{festo/parts/a/adn/adn_std_tab.prj},{NB=536343 ADN-63-15-I-P-A---(asm_0)},{TNR=536343},{TYP=ADN-63-15-I-P-A},{KDM=63},{HUB=15},{HUBST=0},{DF=P},{TH=I},{A=22.000},{AF=20.000},{BG=27.000},{D1=12.000},{D5=12.000},{E=75.500},{EE=G1/8},{EEN=9.728},{EEK=8.566},{G=15.000},{KF=M10},{KFN=10.000},{KFK=8.376},{KK=M12x1.25},{KKN=12.000},{KKK=9.853},{L3=5.000},{L12=6.500},{MM=16.000},{PL=8.200},{RR=6.400},{RT=M8},{RTN=8.000},{RTK=6.647},{SW=13.000},{T1=2.600},{T4=4.700},{TG=56.500},{WH=7.500},{ZA=49.000},{ZB=56.500},{J3=11.500},{SWQ=13.000},{RA=29.000},{RU=65.300},{RT1=3.400},{RB1=5.400},{RB2=6.800},{R1=18.800},{R2=1.100},{FORM=2},{GTIN=4052568171407}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
行程
[mm]
DF
缓冲
ⁿ/ₐ
TH
活塞杆 螺纹
ⁿ/ₐ
A
[mm]
AF
[mm]
BG
[mm]
D1
[mm]
D5
[mm]
E
[mm]
EE
螺纹
[mm]
G
[mm]
KF
[mm]
KK
[mm]
L3
[mm]
L12
[mm]
MM
[mm]
PL
[mm]
RR
[mm]
RT
[mm]
SW
[mm]
T1
[mm]
T4
[mm]
TG
[mm]
WH
[mm]
ZA
[mm]
ZB
[mm]
J3
[mm]
RA
[mm]
RU
[mm]
R1
[mm]
R2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
536204 ADN-12-5-A-P-A
536204
ADN-12-5-A-P-A
12
5
P
A
10.000
8.000
17.000
9.000
6.000
27.500
M5
10.500
M3
M5
3.500
2.700
6.000
6.000
3.200
M4
5.000
2.100
1.500
16.000
4.200
35.000
39.200
2.000
0.000
16.600
10.350
0.600
0.070
4052568087128
536205 ADN-12-10-A-P-A
536205
ADN-12-10-A-P-A
12
10
P
A
10.000
8.000
17.000
9.000
6.000
27.500
M5
10.500
M3
M5
3.500
2.700
6.000
6.000
3.200
M4
5.000
2.100
1.500
16.000
4.200
35.000
39.200
2.000
0.000
16.600
10.350
0.600
0.076
4052568087135
536206 ADN-12-15-A-P-A
536206
ADN-12-15-A-P-A
12
15
P
A
10.000
8.000
17.000
9.000
6.000
27.500
M5
10.500
M3
M5
3.500
2.700
6.000
6.000
3.200
M4
5.000
2.100
1.500
16.000
4.200
35.000
39.200
2.000
0.000
16.600
10.350
0.600
0.082
4052568087142
536207 ADN-12-20-A-P-A
536207
ADN-12-20-A-P-A
12
20
P
A
10.000
8.000
17.000
9.000
6.000
27.500
M5
10.500
M3
M5
3.500
2.700
6.000
6.000
3.200
M4
5.000
2.100
1.500
16.000
4.200
35.000
39.200
2.000
0.000
16.600
10.350
0.600
0.088
4052568087159
536208 ADN-12-25-A-P-A
536208
ADN-12-25-A-P-A
12
25
P
A
10.000
8.000
17.000
9.000
6.000
27.500
M5
10.500
M3
M5
3.500
2.700
6.000
6.000
3.200
M4
5.000
2.100
1.500
16.000
4.200
35.000
39.200
2.000
0.000
16.600
10.350
0.600
0.094
4052568087166
536209 ADN-12-30-A-P-A
536209
ADN-12-30-A-P-A
12
30
P
A
10.000
8.000
17.000
9.000
6.000
27.500
M5
10.500
M3
M5
3.500
2.700
6.000
6.000
3.200
M4
5.000
2.100
1.500
16.000
4.200
35.000
39.200
2.000
0.000
16.600
10.350
0.600
0.100
4052568087173
8178327 ADN-12-35-A-P-A
8178327
ADN-12-35-A-P-A
12
35
P
A
10.000
8.000
17.000
9.000
6.000
27.500
M5
10.500
M3
M5
3.500
2.700
6.000
6.000
3.200
M4
5.000
2.100
1.500
16.000
4.200
35.000
39.200
2.000
0.000
16.600
10.350
0.600
0.106
4052568621193
536210 ADN-12-40-A-P-A
536210
ADN-12-40-A-P-A
12
40
P
A
10.000
8.000
17.000
9.000
6.000
27.500
M5
10.500
M3
M5
3.500
2.700
6.000
6.000
3.200
M4
5.000
2.100
1.500
16.000
4.200
35.000
39.200
2.000
0.000
16.600
10.350
0.600
0.112
4052568087180
8178548 ADN-12-50-A-P-A
8178548
ADN-12-50-A-P-A
12
50
P
A
10.000
8.000
17.000
9.000
6.000
27.500
M5
10.500
M3
M5
3.500
2.700
6.000
6.000
3.200
M4
5.000
2.100
1.500
16.000
4.200
35.000
39.200
2.000
0.000
16.600
10.350
0.600
0.124
4052568621360
8178549 ADN-12-60-A-P-A
8178549
ADN-12-60-A-P-A
12
60
P
A
10.000
8.000
17.000
9.000
6.000
27.500
M5
10.500
M3
M5
3.500
2.700
6.000
6.000
3.200
M4
5.000
2.100
1.500
16.000
4.200
35.000
39.200
2.000
0.000
16.600
10.350
0.600
0.136
4052568621377
536219 ADN-16-5-A-P-A
536219
ADN-16-5-A-P-A
16
5
P
A
12.000
10.000
17.000
9.000
6.000
29.000
M5
11.000
M4
M6
3.500
3.700
8.000
6.000
3.200
M4
7.000
2.100
1.500
18.000
4.700
35.000
39.700
2.600
0.000
18.600
9.550
0.600
0.082
4052568087265
536220 ADN-16-10-A-P-A
536220
ADN-16-10-A-P-A
16
10
P
A
12.000
10.000
17.000
9.000
6.000
29.000
M5
11.000
M4
M6
3.500
3.700
8.000
6.000
3.200
M4
7.000
2.100
1.500
18.000
4.700
35.000
39.700
2.600
0.000
18.600
9.550
0.600
0.089
4052568087272
536221 ADN-16-15-A-P-A
536221
ADN-16-15-A-P-A
16
15
P
A
12.000
10.000
17.000
9.000
6.000
29.000
M5
11.000
M4
M6
3.500
3.700
8.000
6.000
3.200
M4
7.000
2.100
1.500
18.000
4.700
35.000
39.700
2.600
0.000
18.600
9.550
0.600
0.096
4052568005474
536222 ADN-16-20-A-P-A
536222
ADN-16-20-A-P-A
16
20
P
A
12.000
10.000
17.000
9.000
6.000
29.000
M5
11.000
M4
M6
3.500
3.700
8.000
6.000
3.200
M4
7.000
2.100
1.500
18.000
4.700
35.000
39.700
2.600
0.000
18.600
9.550
0.600
0.103
4052568087289
536223 ADN-16-25-A-P-A
536223
ADN-16-25-A-P-A
16
25
P
A
12.000
10.000
17.000
9.000
6.000
29.000
M5
11.000
M4
M6
3.500
3.700
8.000
6.000
3.200
M4
7.000
2.100
1.500
18.000
4.700
35.000
39.700
2.600
0.000
18.600
9.550
0.600
0.110
4052568087296
536224 ADN-16-30-A-P-A
536224
ADN-16-30-A-P-A
16
30
P
A
12.000
10.000
17.000
9.000
6.000
29.000
M5
11.000
M4
M6
3.500
3.700
8.000
6.000
3.200
M4
7.000
2.100
1.500
18.000
4.700
35.000
39.700
2.600
0.000
18.600
9.550
0.600
0.117
4052568087302
8178762 ADN-16-35-A-P-A
8178762
ADN-16-35-A-P-A
16
35
P
A
12.000
10.000
17.000
9.000
6.000
29.000
M5
11.000
M4
M6
3.500
3.700
8.000
6.000
3.200
M4
7.000
2.100
1.500
18.000
4.700
35.000
39.700
2.600
0.000
18.600
9.550
0.600
0.124
4052568621421
536225 ADN-16-40-A-P-A
536225
ADN-16-40-A-P-A
16
40
P
A
12.000
10.000
17.000
9.000
6.000
29.000
M5
11.000
M4
M6
3.500
3.700
8.000
6.000
3.200
M4
7.000
2.100
1.500
18.000
4.700
35.000
39.700
2.600
0.000
18.600
9.550
0.600
0.131
4052568087319
536331 ADN-16-50-A-P-A
536331
ADN-16-50-A-P-A
16
50
P
A
12.000
10.000
17.000
9.000
6.000
29.000
M5
11.000
M4
M6
3.500
3.700
8.000
6.000
3.200
M4
7.000
2.100
1.500
18.000
4.700
35.000
39.700
2.600
0.000
18.600
9.550
0.600
0.145
4052568087838
8178763 ADN-16-60-A-P-A
8178763
ADN-16-60-A-P-A
16
60
P
A
12.000
10.000
17.000
9.000
6.000
29.000
M5
11.000
M4
M6
3.500
3.700
8.000
6.000
3.200
M4
7.000
2.100
1.500
18.000
4.700
35.000
39.700
2.600
0.000
18.600
9.550
0.600
0.159
4052568621438
594950 ADN-16-70-A-P-A
594950
ADN-16-70-A-P-A
16
70
P
A
12.000
10.000
17.000
9.000
6.000
29.000
M5
11.000
M4
M6
3.500
3.700
8.000
6.000
3.200
M4
7.000
2.100
1.500
18.000
4.700
35.000
39.700
2.600
0.000
18.600
9.550
0.600
0.173
4052568399870
536234 ADN-20-5-A-P-A
536234
ADN-20-5-A-P-A
20
5
P
A
16.000
14.000
19.500
9.000
9.000
35.500
M5
12.000
M6
M8
5.000
4.200
10.000
6.000
4.100
M5
9.000
2.100
2.600
22.000
5.500
37.000
42.500
2.600
0.000
23.800
12.750
0.800
0.139
4052568087395
536235 ADN-20-10-A-P-A
536235
ADN-20-10-A-P-A
20
10
P
A
16.000
14.000
19.500
9.000
9.000
35.500
M5
12.000
M6
M8
5.000
4.200
10.000
6.000
4.100
M5
9.000
2.100
2.600
22.000
5.500
37.000
42.500
2.600
0.000
23.800
12.750
0.800
0.150
4052568087401
536236 ADN-20-15-A-P-A
536236
ADN-20-15-A-P-A
20
15
P
A
16.000
14.000
19.500
9.000
9.000
35.500
M5
12.000
M6
M8
5.000
4.200
10.000
6.000
4.100
M5
9.000
2.100
2.600
22.000
5.500
37.000
42.500
2.600
0.000
23.800
12.750
0.800
0.161
4052568087418
536237 ADN-20-20-A-P-A
536237
ADN-20-20-A-P-A
20
20
P
A
16.000
14.000
19.500
9.000
9.000
35.500
M5
12.000
M6
M8
5.000
4.200
10.000
6.000
4.100
M5
9.000
2.100
2.600
22.000
5.500
37.000
42.500
2.600
0.000
23.800
12.750
0.800
0.172
4052568087425
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表