PKA55 - Riser
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pka_55_asmtab.prj},{NB=PKA 55-446*696*76/1730},{SYMBOL=PKA 55},{MBN=446x696},{FORMB=446},{FORML=696},{MATERIAL=1.1730},{H=76},{HTXT=[76,86,96,116,136,156]},{MATERIALX='1.1730','1.2085'},{B=446},{L=696},{L1=624.000},{L2=530.000},{B1=374.000},{B2=274.000},{D1=42.000},{D2=18.000},{M=10},{DENSITY=7850},{Z=0},{PPATH=pka_55_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
L2
Holes distance
[mm]
B1
Holes distance
[mm]
B2
Distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
M
Diameter
[mm]
MD
Holes distance
[mm]
DENSITY
Density
[kg/m^3]
Riser PKA 55-196x196x46/1...
PKA 55
196
196
196
196
156.000
86.000
156.000
96.000
26.000
11.000
0
0
7850
Riser PKA 55-196x246x46/1...
PKA 55
196
246
196
246
206.000
136.000
156.000
96.000
26.000
11.000
0
0
7850
Riser PKA 55-196x296x46/1...
PKA 55
196
296
196
296
256.000
186.000
156.000
96.000
26.000
11.000
0
0
7850
Riser PKA 55-196x346x56/1...
PKA 55
196
346
196
346
298.000
220.000
148.000
76.000
30.000
14.000
10
173
7850
Riser PKA 55-196x396x56/1...
PKA 55
196
396
196
396
348.000
270.000
148.000
76.000
30.000
14.000
10
198
7850
Riser PKA 55-196x446x56/1...
PKA 55
196
446
196
446
398.000
320.000
148.000
76.000
30.000
14.000
10
223
7850
Riser PKA 55-196x496x56/1...
PKA 55
196
496
196
496
448.000
370.000
148.000
76.000
30.000
14.000
10
248
7850
Riser PKA 55-216x246x46/1...
PKA 55
216
246
216
246
206.000
136.000
176.000
116.000
26.000
11.000
0
0
7850
Riser PKA 55-216x296x46/1...
PKA 55
216
296
216
296
256.000
186.000
176.000
116.000
26.000
11.000
0
0
7850
Riser PKA 55-246x246x46/1...
PKA 55
246
246
246
246
206.000
136.000
206.000
146.000
26.000
11.000
0
0
7850
Riser PKA 55-246x296x56/1...
PKA 55
246
296
246
296
248.000
170.000
198.000
126.000
30.000
14.000
10
148
7850
Riser PKA 55-246x346x56/1...
PKA 55
246
346
246
346
298.000
220.000
198.000
126.000
30.000
14.000
10
173
7850
Riser PKA 55-246x396x56/1...
PKA 55
246
396
246
396
348.000
270.000
198.000
126.000
30.000
14.000
10
198
7850
Riser PKA 55-246x446x56/1...
PKA 55
246
446
246
446
398.000
320.000
198.000
126.000
30.000
14.000
10
223
7850
Riser PKA 55-246x496x56/1...
PKA 55
246
496
246
496
448.000
370.000
198.000
126.000
30.000
14.000
10
248
7850
Riser PKA 55-246x546x56/1...
PKA 55
246
546
246
546
498.000
420.000
198.000
126.000
30.000
14.000
10
273
7850
Riser PKA 55-246x596x56/1...
PKA 55
246
596
246
596
548.000
470.000
198.000
126.000
30.000
14.000
10
298
7850
Riser PKA 55-296x296x56/1...
PKA 55
296
296
296
296
248.000
170.000
248.000
176.000
30.000
14.000
10
148
7850
Riser PKA 55-296x346x56/1...
PKA 55
296
346
296
346
298.000
220.000
248.000
176.000
30.000
14.000
10
173
7850
Riser PKA 55-296x396x56/1...
PKA 55
296
396
296
396
348.000
270.000
248.000
176.000
30.000
14.000
10
198
7850
Riser PKA 55-296x446x56/1...
PKA 55
296
446
296
446
398.000
320.000
248.000
176.000
30.000
14.000
10
223
7850
Riser PKA 55-296x496x56/1...
PKA 55
296
496
296
496
448.000
370.000
248.000
176.000
30.000
14.000
10
248
7850
Riser PKA 55-296x546x56/1...
PKA 55
296
546
296
546
498.000
420.000
248.000
176.000
30.000
14.000
10
273
7850
Riser PKA 55-296x596x56/1...
PKA 55
296
596
296
596
548.000
470.000
248.000
176.000
30.000
14.000
10
298
7850
Riser PKA 55-296x646x66/1...
PKA 55
296
646
296
646
598.000
520.000
248.000
176.000
30.000
14.000
10
323
7850
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表