UMC - Taper male union BSPT
FBO
Vebeo fittings
Semi rigid fittings
Taper male union BSPT and NPT
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/taper_male_union/umc_bspt.prj},{NB=fbo_umc_AC3033.25JNBAB},{TOD=30},{THR=G1\"},{A1=10.400},{GD=33.250},{KD=30.290},{D=30.0},{A=46},{B=46},{L=33},{LT=27},{I=21.0},{L1=16.000},{L2=13.000},{D1=25.000},{D2=39.700},{MBN=AC},{MOR=JN},{MCP=BAB},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TOD
Tube O.D.
ⁿ/ₐ
THR
Thread
[Inch]
A
[mm]
B
[mm]
L
[mm]
LT
[mm]
I
[mm]
FBO - UMC AC 6 G1/8 JN BA...
6
G1/8
17
14
19
16
9.5
FBO - UMC AC 8 G1/4 JN BA...
8
G1/4
19
17
19
16
12.5
FBO - UMC AC 10 G1/4 JN B...
10
G1/4
22
19
20
18
12.5
FBO - UMC AC 12 G3/8 JN B...
12
G3/8
24
22
22
19
12.5
FBO - UMC AC 14 G3/8 JN B...
14
G3/8
27
24
22
19
12.5
FBO - UMC AC 15 G3/8 JN B...
15
G3/8
27
24
24
18
12.5
FBO - UMC AC 16 G3/8 JN B...
16
G3/8
30
27
24
21
12.5
FBO - UMC AC 18 G1/2 JN B...
18
G1/2
30
27
25
22
17.5
FBO - UMC AC 20 G1/2 JN B...
20
G1/2
32
30
28
23
17.5
FBO - UMC AC 22 G1/2 JN B...
22
G1/2
36
36
28
24
17.5
FBO - UMC AC 25 G3/4 JN B...
25
G3/4
41
36
28
23
19.0
FBO - UMC AC 28 G1" JN BA...
28
G1"
46
41
29
24
21.0
FBO - UMC AC 30 G1" JN BA...
30
G1"
46
46
33
27
21.0
FBO - UMC AC 35 G1"1/4 JN...
35
G1"1/4
50
46
34
29
24.0
FBO - UMC AC 38 G1"1/4 JN...
38
G1"1/4
55
50
35
29
24.0
FBO - UMC AC 40 G1"1/2 JN...
40
G1"1/2
60
55
34
28
24.0
FBO - UMC AC 44.5 G1"1/2 ...
44.5
G1"1/2
65
65
41
32
24.0
FBO - UMC AC 1/8 G1/4 JN ...
1/8
G1/4
22
19
21
17
12.5
FBO - UMC AC 1/4 G1/4 JN ...
1/4
G1/4
27
24
22
19
12.5
FBO - UMC AC 3/8 G3/8 JN ...
3/8
G3/8
30
27
25
21
12.5
FBO - UMC AC 1/2 G1/2 JN ...
1/2
G1/2
36
32
27
23
17.5
FBO - UMC AC 3/4 G3/4 JN ...
3/4
G3/4
46
41
29
24
19.0
FBO - UMC AC 1" G1" JN BA...
1"
G1"
50
46
33
27
21.0
FBO - UMC AC 1"1/4 G1"1/4...
1"1/4
G1"1/4
65
60
39
31
24.0
FBO - UMC AC 1"1/2 G1"1/2...
1"1/2
G1"1/2
70
65
41
33
24.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMC - Taper male stem adaptor BSPT
FBO
06.05.2014
U - Straight union
FBO
06.05.2014
AUR - Reducing union adaptor
FBO
06.05.2014
UF-BSPP - Parallel female union BSPP
FBO
06.05.2014
UM - BSPP - Parallel male union BSPP
FBO
06.05.2014
AF-BSPP - Parallel female stem adaptor BSPP
FBO
06.05.2014
UMCI - Taper male union full pass BSPT
FBO
06.05.2014
UMN - Taper male union NPT
FBO
20.06.2017
AM - BSPP - Parallel male STEM adaptor BSPP
FBO
06.05.2014
PP - Bridge union - ML 150
FBO
06.05.2014
Model 5326 - Male / female union NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Straight male stud couplings ISO 8434-1-SDS Form B - Male thread: Whitwort...
VOSS
11.04.2023
UM - ISO - Parallel male union ISO
FBO
06.05.2014
UMNI - Taper male union full pass NPT
FBO
06.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表