magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
ECO Foot, PA / SS
FATH
Position
Levelling Feet
ECO Feet
Assembled ECO Feet PA / SS
Powered by
CAD模型選擇
{fath/position/levelling_feet/eco_feet/assembled_pa_va/eco_feet_pa_va_asmtab.prj},{NB=9E030K08025E(0)},{PARTNR=9E030K08025E},{VER= without anti-slip plate},{ESD=ESD},{BASE=30},{MXL= M8 x 25},{M=M8},{L=25},{ANG=0.0},{D=29},{H=11.5},{H1=2.0},{F=16.0},{K=5.3},{SW=13},{FMAX=3430},{F1=16.0},{F2=16.5},{F3=17.5},{F4=20.0},{WEIGHT=19.6},{CTN=73269098},{ID=142971},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{ORDERNO1=098E030K},{ORDERNO2=098EM08025E},{ORDERNO3=098XEE},{PPATH=../parts/pa_va_parts/eco_feet_pa_va_asmtpl.prj},{EAN=4066061066238}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
VER
Version
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
MXL
M x L
[mm]
M
Thread
[mm]
L
[mm]
D
[mm]
H
[mm]
H1
h
[mm]
F
[mm]
K
[mm]
SW
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
9E030K08025E
9E030K08025E
without anti-slip plate
30
M8 x 25
M8
25
29
11.5
2.0
16.0
5.3
13
3430
19.6
73269098
142971
4066061066238
9E030K10040E
9E030K10040E
without anti-slip plate
30
M10 x 40
M10
40
29
11.5
2.0
16.5
6.4
17
4600
37.6
73269098
107911
4066061036675
9E040K08025E
9E040K08025E
without anti-slip plate
40
M8 x 25
M8
25
39
12.0
2.5
16.5
5.3
13
3430
22.6
73269098
107911
4066061036675
9E040K12100E
9E040K12100E
without anti-slip plate
40
M12 x 100
M12
100
39
12.0
2.5
18.0
7.5
19
7550
96.6
73269098
108017
4066061037061
9E050K10050E
9E050K10050E
without anti-slip plate
50
M10 x 50
M10
50
50
15.3
3.0
20.3
6.4
17
4600
53.6
73269098
108109
4066061037412
9E050K10080E
9E050K10080E
without anti-slip plate
50
M10 x 80
M10
80
50
15.3
3.0
20.3
6.4
17
4600
67.6
73269098
108115
4066061037443
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表