magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Roll-in T-slot Nut 11.6 x 4.6 mm
FATH
Fasten
T-slot Nuts
Slot 8
Roll-in
Powered by
CAD模型選擇
{fath/fasten/t_slot_nuts/slot_8/roll_in/t_slot_8_116x46.prj},{NB=096315},{PARTNR=096315},{P=B-Profile},{S=M5},{WEIGHT=3.8},{CTN=73181692},{ID=102766},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{NDM=5.0},{EAN=4066061019289}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
P
Profile
ⁿ/ₐ
S
Size
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096314
096314
B-Profile
M4
4.2
73181692
102764
4066061019272
096315
096315
B-Profile
M5
3.8
73181692
102766
4066061019289
096316
096316
B-Profile
M6
3.2
73181692
102768
4066061019296
096318
096318
B-Profile
M8
2.6
73181692
102770
4066061019302
096310.1500
096310.1500
B-Profile
1500 mm
175.0
72166900
108656
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表