magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
T-matic butt connector
FATH
Connect
Butt Connectors
T-Matic Butt Connectors
Powered by
CAD模型選擇
{fath/connect/butt_connectors/t_matic_butt_connectors/t_matic_butt_connector_asmtab.prj},{NB=099HS102M8},{PARTNR=099HS102M8},{SET=T-matic screw-in threaded sleeve},{T=T50},{N=10},{PROFILE=B},{PW=40.45},{D=12.0},{L=24},{SW=-},{SCREW=-},{WEIGHT=8.3},{CTN=73269098},{ID=129585},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{VER=6},{SCREW1=0},{PPATH=t_matic_butt_connector/t_matic_butt_connector_asmtpl.prj},{EAN=4066061052675}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
SET
T-Matic Butt Connector
ⁿ/ₐ
T
ⁿ/ₐ
N
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
PW
Profile Width
ⁿ/ₐ
D
[mm]
L
[mm]
SW
ⁿ/ₐ
SCREW
Screw
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
099HS053M4
099HS053M4
T-matic screw-in threaded...
T25
5
I
20
7.0
24
-
-
3.7
73269098
129581
4066061052637
099HS061M6
099HS061M6
T-matic screw-in threaded...
T40
6
I
30
10.0
20
-
-
4.0
73269098
129582
4066061052644
099HS081M8
099HS081M8
T-matic screw-in threaded...
T50
8
I
40
12.0
24
-
-
9.3
73269098
129584
4066061052668
099HS083M6
099HS083M6
T-matic screw-in threaded...
T45
8
B
30
11.5
24
-
-
7.7
73269098
129583
4066061052651
099HS101M8
099HS101M8
T-matic screw-in threaded...
T50
10
B
45
13.0
24
-
-
12.1
73269098
129586
4066061052682
099HS102M8
099HS102M8
T-matic screw-in threaded...
T50
10
B
40.45
12.0
24
-
-
8.3
73269098
129585
4066061052675
099H054M4ESD
099H054M4ESD
T-matic butt connector
T25
5
I
20
7.0
24
3
M4 x 45
11.5
73269098
129575
4066061052583
099H062M6ESD
099H062M6ESD
T-matic butt connector
T40
6
I
30
10.0
24
5
M6 x 40
17.0
73269098
129576
4066061052590
099H085M8ESD
099H085M8ESD
T-matic butt connector
T50
8
I
40
12.0
24
6
M8 x 50
35.0
73269098
126111
4066061050145
099H087M6ESD
099H087M6ESD
T-matic butt connector
T45
8
B
30
11.5
24
5
M6 x 50
27.0
73269098
129577
4066061052606
099H103M8ESD
099H103M8ESD
T-matic butt connector
T50
10
B
45
13.0
24
6
M8 x 50
43.8
73269098
129580
4066061052620
099H104M8ESD
099H104M8ESD
T-matic butt connector
T50
10
B
40.45
12.0
24
6
M8 x 50
35.5
73269098
129579
4066061052613
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表