magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
T-Matic Double Connector Steel
FATH
Connect
90° Connectors
T-Matic Connectors
Powered by
CAD模型選擇
{fath/connect/90_connectors/t_matic_connectors/t_matic_double_connector_steel_asmtab.prj},{NB=099H086D40},{PARTNR=099H086D40},{TMDC=-},{A=25.4},{D=12.0},{L=32},{SW=6},{T=T50},{N=8},{PW=40},{SCREW=M8 × 43},{PROFIL=I},{WEIGHT=69.0},{CTN=73269098},{ID=129611},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{VER=1},{PPATH=parts/t_matic_double_connector_asmtpl.prj},{EAN=4066061052866}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
TMDC
T-Matic Double Connector
ⁿ/ₐ
A
[mm]
D
[mm]
L
[mm]
SW
ⁿ/ₐ
T
ⁿ/ₐ
N
ⁿ/ₐ
PW
Profile Width
ⁿ/ₐ
SCREW
Screw
ⁿ/ₐ
PROFIL
Profile
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
099H052D20
099H052D20
-
13.5
7.0
14
3
T25
5
20
M4 × 20
I
11.0
73269098
129592
4066061052705
099H054D20
099H054D20
-
13.5
7.0
24
3
T25
5
20
M4 × 30
I
16.0
73269098
129588
4066061052699
099H054D40
099H054D40
-
33.5
7.0
24
3
T25
5
40
M4 × 30
I
21.5
73269098
129554
4066061052545
099H087D30
099H087D30
-
20.0
11.5
24
5
T45
8
30
M6 × 34
B
44.0
73269098
129555
4066061052552
099H087D60
099H087D60
-
50.0
11.5
24
5
T45
8
60
M6 × 34
B
60.4
73269098
132148
4066061053726
099H085D40
099H085D40
-
25.4
12.0
24
6
T50
8
40
M8 × 35
I
58.0
73269098
129557
4066061052569
099H085D80
099H085D80
-
65.4
12.0
24
6
T50
8
80
M8 × 35
I
80.5
73269098
129558
4066061052576
099H086D40
099H086D40
-
25.4
12.0
32
6
T50
8
40
M8 × 43
I
69.0
73269098
129611
4066061052866
099H086D80
099H086D80
-
65.4
12.0
32
6
T50
8
80
M8 × 43
I
92.0
73269098
129612
4066061052873
099H052D20ESD
099H052D20ESD
Electrostatical dischargi...
13.5
7.0
14
3
T25
5
20
M4 × 20
I
11.0
73269098
129594
4066061052712
099H054D20ESD
099H054D20ESD
Electrostatical dischargi...
13.5
7.0
24
3
T25
5
20
M4 × 30
I
16.0
73269098
132150
4066061053733
099H087D30ESD
099H087D30ESD
Electrostatical dischargi...
20.0
11.5
24
5
T45
8
30
M6 × 34
B
44.0
73269098
129596
4066061052729
099H087D60ESD
099H087D60ESD
Electrostatical dischargi...
50.0
11.5
24
5
T45
8
60
M6 × 34
B
60.4
73269098
129597
4066061052736
099H085D40ESD
099H085D40ESD
Electrostatical dischargi...
25.4
12.0
24
6
T50
8
40
M8 × 35
I
58.0
73269098
129600
4066061052767
099H085D80ESD
099H085D80ESD
Electrostatical dischargi...
65.4
12.0
24
6
T50
8
80
M8 × 35
I
80.5
73269098
129604
4066061052798
099H086D40ESD
099H086D40ESD
Electrostatical dischargi...
25.4
12.0
32
6
T50
8
40
M8 × 43
I
69.0
73269098
129613
4066061052880
099H086D80ESD
099H086D80ESD
Electrostatical dischargi...
65.4
12.0
32
6
T50
8
80
M8 × 43
I
92.0
73269098
129614
4066061052897
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表