目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
MULTISTAGE RIVETS - ALUMINIUM MULTISTAGE MULTIFAR RIVETS
FAR
BLIND RIVETS
MULTISTAGE MULTIFAR RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/multifar/ri_m_m_al.prj},{NB=553401303(1-0)},{CODE=553401303},{DESC=RIV.MULT ALMG2,5 4X13 SCAT FAR},{TIP=multifar},{BM=Aluminium},{NM=Steel},{RH=Round},{Z=50},{DD=4.0},{D=8.0},{L=13.0},{K=1.10},{C=2.1},{VERSION=1},{SSMIN=4.0},{SSMAX=9.5},{SS=0.0},{F=4.2},{A=3.68},{SM=0.1},{T=1.6},{X=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
553320803
553320803
RIV.MULT ALMG2,5 3,2X8 SC...
multifar
Aluminium
Steel
Round
6.5
1.8
0.8
4.8
553320903
553320903
RIV.MULT ALMG2,5 3,2X9,5 ...
multifar
Aluminium
Steel
Round
6.5
1.8
2.0
6.5
553321103
553321103
RIV.MULT ALMG2,5 3,2X11,5...
multifar
Aluminium
Steel
Round
6.5
1.8
4.0
8.0
553401003
553401003
RIV.MULT ALMG2,5 4X10 SCA...
multifar
Aluminium
Steel
Round
8.0
2.1
1.2
6.5
553401303
553401303
RIV.MULT ALMG2,5 4X13 SCA...
multifar
Aluminium
Steel
Round
8.0
2.1
4.0
9.5
553401703
553401703
RIV.MULT ALMG2,5 4X17 SCA...
multifar
Aluminium
Steel
Round
8.0
2.1
8.0
13.5
553481103
553481103
RIV.MULT ALMG2,5 4,8X11 S...
multifar
Aluminium
Steel
Round
10.0
2.9
1.3
6.5
553481503
553481503
RIV.MULT ALMG2,5 4,8X15 S...
multifar
Aluminium
Steel
Round
10.0
2.9
4.8
10.0
553481703
553481703
RIV.MULT ALMG2,5 4,8X17 S...
multifar
Aluminium
Steel
Round
10.0
2.9
5.5
12.0
553482503
553482503
RIV.MULT ALMG2,5 4,8X25 S...
multifar
Aluminium
Steel
Round
10.0
2.9
12.0
18.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表