Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 2510-5 NF - Bolted connections with reduced shank; hexagon nuts
Fabory
5 Threaded rods & studbolts
Powered by
CAD模型選擇
{fabory/5_threaded_rods_and_studbolts/din_2510_5_nf.prj},{NB=Sechskantmutter DIN 2510-5 NF M24 23660.240.001(High)},{CNSORDERNO=23660.240.001},{D=24.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=124.000},{P=3.000},{D2=35.000},{E=39.550},{M=24.000},{S=36.000},{T=3.000},{NENNID=M24},{BRAND=Fabory},{STANDARD=DIN 2510 NF},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon nut for double end studs with reduced shaft},{BASICMATERIAL=Steel},{GRADE=C35E+QT - YK},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492624420},{INTRASTATCODE=7318169990},{ECLASS=23-11-07-01},{UNSPSC=31161620},{ETIM=EC000129},{FAB_NENN=NF M24},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
D2
Diameter
[mm]
E
Width across corners min. mg
[mm]
M
Head height
[mm]
S
Width across flats
[mm]
T
Distance
[mm]
Hexagon nut DIN 2510-5 NF...
23620.120.001
M12
12.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
25CrMo4+QT - KG
Plain
Hexagon head
Hexagon
0.03100
Y
8715492624314
7318169290
23-11-07-01
31161620
EC000129
50
10.106
1.750
21.000
23.910
12.000
22.000
2.000
Hexagon nut DIN 2510-5 NF...
23660.120.001
M12
12.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
C35E+QT - YK
Plain
Hexagon head
Hexagon
0.03100
Y
8715492624390
7318169290
23-11-07-01
31161620
EC000129
50
10.106
1.750
21.000
23.910
12.000
22.000
2.000
Hexagon nut DIN 2510-5 NF...
23620.160.001
M16
16.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
25CrMo4+QT - KG
Plain
Hexagon head
Hexagon
0.05200
Y
8715492624321
7318169990
23-11-07-01
31161620
EC000129
50
13.835
2.000
26.000
29.560
16.000
27.000
2.000
Hexagon nut DIN 2510-5 NF...
23660.160.001
M16
16.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
C35E+QT - YK
Plain
Hexagon head
Hexagon
0.05200
Y
8715492624406
7318169990
23-11-07-01
31161620
EC000129
50
13.835
2.000
26.000
29.560
16.000
27.000
2.000
Hexagon nut DIN 2510-5 NF...
23620.200.001
M20
20.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
25CrMo4+QT - KG
Plain
Hexagon head
Hexagon
0.08600
Y
8715492624338
7318169990
23-11-07-01
31161620
EC000129
25
17.294
2.500
31.000
35.030
20.000
32.000
2.000
Hexagon nut DIN 2510-5 NF...
23660.200.001
M20
20.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
C35E+QT - YK
Plain
Hexagon head
Hexagon
0.08600
Y
8715492624413
7318169990
23-11-07-01
31161620
EC000129
25
17.294
2.500
31.000
35.030
20.000
32.000
2.000
Hexagon nut DIN 2510-5 NF...
23620.240.001
M24
24.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
25CrMo4+QT - KG
Plain
Hexagon head
Hexagon
0.12400
Y
8715492624345
7318169990
23-11-07-01
31161620
EC000129
25
20.752
3.000
35.000
39.550
24.000
36.000
3.000
Hexagon nut DIN 2510-5 NF...
23660.240.001
M24
24.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
C35E+QT - YK
Plain
Hexagon head
Hexagon
0.12400
Y
8715492624420
7318169990
23-11-07-01
31161620
EC000129
25
20.752
3.000
35.000
39.550
24.000
36.000
3.000
Hexagon nut DIN 2510-5 NF...
23620.270.001
M27
27.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
25CrMo4+QT - KG
Plain
Hexagon head
Hexagon
0.18100
Y
8715492624352
7318169990
23-11-07-01
31161620
EC000129
10
23.752
3.000
40.000
45.200
27.000
41.000
3.000
Hexagon nut DIN 2510-5 NF...
23660.270.001
M27
27.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
C35E+QT - YK
Plain
Hexagon head
Hexagon
0.18100
Y
8715492624437
7318169990
23-11-07-01
31161620
EC000129
10
23.752
3.000
40.000
45.200
27.000
41.000
3.000
Hexagon nut DIN 2510-5 NF...
23620.300.001
M30
30.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
25CrMo4+QT - KG
Plain
Hexagon head
Hexagon
0.26000
Y
8715492624369
7318169990
23-11-07-01
31161620
EC000129
10
26.211
3.500
45.000
50.850
30.000
46.000
3.000
Hexagon nut DIN 2510-5 NF...
23660.300.001
M30
30.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
C35E+QT - YK
Plain
Hexagon head
Hexagon
0.26000
Y
8715492624444
7318169990
23-11-07-01
31161620
EC000129
10
26.211
3.500
45.000
50.850
30.000
46.000
3.000
Hexagon nut DIN 2510-5 NF...
23620.330.001
M33
33.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
25CrMo4+QT - KG
Plain
Hexagon head
Hexagon
0.33000
Y
8715492624376
7318169990
23-11-07-01
31161620
EC000129
5
29.211
3.500
49.000
55.370
33.000
50.000
3.000
Hexagon nut DIN 2510-5 NF...
23620.360.001
M36
36.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
25CrMo4+QT - KG
Plain
Hexagon head
Hexagon
0.42500
Y
8715492624383
7318169990
23-11-07-01
31161620
EC000129
5
31.670
4.000
53.500
60.790
36.000
55.000
3.000
Hexagon nut DIN 2510-5 NF...
23620.420.001
M42
42.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
25CrMo4+QT - KG
Plain
Hexagon head
Hexagon
0.76300
Y
8717077039384
7318169290
23-11-07-01
31161620
EC000129
10
37.129
4.500
63.500
72.090
42.000
65.000
3.000
Hexagon nut DIN 2510-5 NF...
23620.450.001
M45
45.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
25CrMo4+QT - KG
Plain
Hexagon head
Hexagon
0.93400
Y
8717077039391
7318169290
23-11-07-01
31161620
EC000129
10
40.129
4.500
68.500
77.740
45.000
70.000
3.000
Hexagon nut DIN 2510-5 NF...
23620.480.001
M48
48.000
Fabory
DIN 2510 NF
Metric thread
Right
Hexagon nut for double en...
Steel
25CrMo4+QT - KG
Plain
Hexagon head
Hexagon
1.14200
Y
8717077039407
7318169290
23-11-07-01
31161620
EC000129
10
42.587
5.000
73.500
83.390
48.000
75.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表