EV172-03 - 镀锌钢油塞
义文工业五金
液压系统附件
油塞
镀锌钢油塞
Powered by
CAD模型選擇
{evan/accessories_for_hydraulic_systems/plugs/zinc-plated_steel_plugs/ev172-03.prj},{NB=EV172-03000030},{CNSORDERNO=EV172-03000030},{A=M12X1.5},{B=17},{C=14.4},{D=12},{E=5.0},{F=6},{H=400},{I=25},{D1G=12.000},{D1K=10.160},{P=1.500},{CHX1=0.900},{CHX2=1.0000},{L1X=2.000},{DGX=14.400},{HX=4.800},{GEW=M},{PRA=2},{G=G2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
物料编码
ⁿ/ₐ
A
A(安装尺寸)
ⁿ/ₐ
B
B(h14)
[mm]
C
[mm]
D
D(安装长度)
[mm]
E
[mm]
F
[mm]
H
H(Maximum Allowable Working Pressure)
[PB]
I
I(Recommended Torque)
[Nm]
G
类型
ⁿ/ₐ
EV172-03000027
EV172-03000027
G1/8
14
11.9
8
4.0
5
400
12
G2
EV172-03000007
EV172-03000007
G1/4
19
16.5
12
5.0
6
400
30
G1
EV172-03000026
EV172-03000026
G1/4
19
16.5
12
5.0
6
400
30
G2
EV172-03000011
EV172-03000011
G3/8
22
18.9
12
5.0
8
400
50
G1
EV172-03000034
EV172-03000034
G3/8
22
18.9
12
5.0
8
400
50
G2
EV172-03000006
EV172-03000006
G1/2
27
23.9
14
5.0
10
400
80
G1
EV172-03000014
EV172-03000014
G1/2
27
23.9
14
5.0
10
400
80
G2
EV172-03000017
EV172-03000017
G3/4
32
29.2
16
5.0
12
400
120
G2
EV172-03000029
EV172-03000029
G1
40
35.7
16
6.5
17
400
225
G2
EV172-03000005
EV172-03000005
G1-1/4
50
45.8
16
6.5
22
315
360
G1
EV172-03000020
EV172-03000020
G1-1/4
50
45.8
16
6.5
22
315
360
G2
EV172-03000004
EV172-03000004
G1-1/2
55
50.7
16
6.5
24
315
400
G2
EV172-03000033
EV172-03000033
G1-1/2
55
50.7
16
6.5
24
315
400
G1
EV172-03000010
EV172-03000010
M8X1
12
9.9
8
4.0
4
400
8
G2
EV172-03000028
EV172-03000028
M8X1
12
9.9
8
4.0
4
400
8
G1
EV172-03000025
EV172-03000025
M10X1
14
11.9
8
4.0
5
400
12
G2
EV172-03000030
EV172-03000030
M12X1.5
17
14.4
12
5.0
6
400
25
G2
EV172-03000018
EV172-03000018
M16X1.5
22
18.9
12
5.0
8
400
50
G1
EV172-03000013
EV172-03000013
M18X1.5
24
20.9
12
5.0
8
400
60
G1
EV172-03000023
EV172-03000023
M18X1.5
24
20.9
12
5.0
8
400
60
G2
EV172-03000016
EV172-03000016
M20X1.5
26
22.9
14
5.0
10
400
70
G2
EV172-03000037
EV172-03000037
M22X1.5
27
24.3
14
5.0
10
400
80
G2
EV172-03000002
EV172-03000002
M22X1.5
27
24.3
14
5.0
10
400
80
G1
EV172-03000019
EV172-03000019
M24X1.5
30
26.9
14
5.0
12
400
95
G1
EV172-03000008
EV172-03000008
M26X1.5
32
29.2
16
5.0
12
400
120
G2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NPQH-BK - 插头螺丝
Festo
26.09.2023
AMF 908G - Threaded plug with soft seal
AMF - ANDREAS MAIER Fellbach
11.12.2023
DIN 908 - Plugs with hexagon socket
Elesa
24.06.2024
SPN-L-G - 内六角法兰螺塞(平行管螺纹)
NBK (锅屋百迪株式会社)
26.06.2024
TCE. - Plugs with boxed hexagon
Elesa
24.06.2024
C-VSTI-R/M - Locking screws-plug for stud threads and ports
Conexa
02.08.2013
SPN-H-G - 内六角法兰螺塞(平行管螺纹)
NBK (锅屋百迪株式会社)
26.06.2024
AMF 908S - Vent screw for spring space
AMF - ANDREAS MAIER Fellbach
11.12.2023
Modèle 34-290 - Bouchon d'huile acier, 6 pans creux
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
GB 825-88 A - 吊环螺钉
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表