WC-238 - Rigid Plate Casters
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Plate Casters
Rigid Plate Casters
Rigid Plate Casters
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030200/l5_p03030201/p100238/wc-238.prj},{NB=WC-241},{PN=WC-241},{AMERSID=1094508},{APACID=-},{EMEAID=-},{CASTERTYPE=Rigid},{WDIA=4 x 1 1/4},{WHEELTYPE=TPR Rubber},{LC=250},{OAH=5.12500000},{CON1=Default},{CON2=Default},{CON3=Default},{CON4=Default},{CON5=Default},{CON6=Default},{CON7=Default},{CON8=WC-241},{CON9=Default},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CASTERTYPE
Caster Type
ⁿ/ₐ
WDIA
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LC
Load Capacity
ⁿ/ₐ
OAH
Overall Height
[Inch]
WC-238
WC-238
1094429
-
-
Rigid
3 1/2 x 1 1/4
TPR Rubber
225
4 5/8
WC-241
WC-241
1094508
-
-
Rigid
4 x 1 1/4
TPR Rubber
250
5 1/8
WC-250
WC-250
1094432
-
-
Rigid
4 x 1 1/4
Polyurethane
275
5 1/8
WC-244
WC-244
1094422
-
-
Rigid
5 x 1 1/4
TPR Rubber
250
6 1/4
WC-253
WC-253
1094438
-
-
Rigid
5 x 1 1/4
Polyurethane
300
6 1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表