您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KCL-14 - Cam Levers - Internal Thread
Essentra Components
Knobs, Handles & Grips
Levers
Cam Levers
Cam Levers - Internal Thread
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03070000/p130975/kcl-14_asmtab.prj},{NB=KCL-20},{PN=KCL-20},{AMERSID=1043675},{APACID=-},{EMEAID=-},{CLTYPE=Aluminum},{CTYPE=Stainless},{A=M5 x 0.80},{B=9.0},{D=18.0},{F=14.5},{J=22.0},{L=70.4},{PPATH=kcl-14/kcl-14_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CLTYPE
Cam Lever Type
ⁿ/ₐ
CTYPE
Component Type
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Pin Diameter
[mm]
D
D Cap Diameter
[mm]
F
F Height to Pin Center
[mm]
J
J Overall Height
[mm]
L
L Handle Length From Center
[mm]
KCL-14
KCL-14
1043674
-
-
Aluminum
Steel
M5 x 0.80
9.0
18.0
14.5
22.0
70.4
KCL-16
KCL-16
1043676
-
-
Aluminum
Steel
M6 x 1.00
9.0
18.0
14.5
22.0
70.4
KCL-18
KCL-18
1043678
-
-
Aluminum
Steel
M8 x 1.25
11.0
27.0
18.0
28.5
96.0
KCL-20
KCL-20
1043675
-
-
Aluminum
Stainless
M5 x 0.80
9.0
18.0
14.5
22.0
70.4
KCL-22
KCL-22
1043677
-
-
Aluminum
Stainless
M6 x 1.00
9.0
18.0
14.5
22.0
70.4
KCL-24
KCL-24
1043679
-
-
Aluminum
Stainless
M8 x 1.25
11.0
27.0
18.0
28.5
96.0
KCL-160
KCL-160
1043683
-
-
Stainless Steel
Stainless
M5 x 0.80
9.0
18.0
14.5
22.0
70.4
KCL-162
KCL-162
1043684
-
-
Stainless Steel
Stainless
M6 x 1.00
9.0
18.0
14.5
22.0
70.4
KCL-164
KCL-164
1043685
-
-
Stainless Steel
Stainless
M8 x 1.25
11.0
27.0
18.0
28.5
96.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表