JCL-930 - Die Cast Fixed Crank Handles - Straight Arm
Essentra Components
Knobs, Handles & Grips
Handles
Crank Handles
Fixed Crank Handles
Die Cast Fixed Crank Handles - Straight Arm
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02030000/l4_n02030200/p131250/jcl-930.prj},{NB=JCL-945},{PN=JCL-945},{AMERSID=1088415},{APACID=-},{EMEAID=-},{A=72},{B=25},{C=14},{D=M8 x 1.25},{E=15},{HEX=4.5},{DSKETCH0=8.000},{PITCHHELIXS1=1.250},{D1=5.19615242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Handle Length
[mm]
B
B Handle Diameter
[mm]
C
C Base Diameter
[mm]
D
D Thread Size
ⁿ/ₐ
E
E Stud Length
[mm]
HEX
Hex mm
[mm]
JCL-930
JCL-930
1088412
-
-
52
20
11
M6 x 1
12
3.0
JCL-935
JCL-935
1088413
-
-
62
23
14
M6 x 1
15
4.0
JCL-940
JCL-940
1088414
-
-
62
23
14
M8 x 1.25
15
4.0
JCL-945
JCL-945
1088415
-
-
72
25
14
M8 x 1.25
15
4.5
JCL-950
JCL-950
1088416
-
-
72
25
14
M10 x 1.5
15
4.5
JCL-955
JCL-955
1088417
-
-
82
26
14
M10 x 1.5
15
5.0
JCL-960
JCL-960
1088418
-
-
82
26
14
M12 x 1.75
15
5.0
JCL-965
JCL-965
1088419
-
-
92
28
14
M10 x 1.5
15
6.0
JCL-970
JCL-970
1088420
-
-
92
28
14
M12 x 1.75
15
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表