WRD-5 - Metal Dished Handwheels - With Handle
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Control Hand Wheels
Metal Dished Handwheels - With Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01040000/p130161/wrd-5.prj},{NB=WSD-7},{PN=WSD-7},{AMERSID=1089792},{APACID=-},{EMEAID=-},{TYPE=Dished},{HANDLETYPE=w/ Solid Handle},{A=7.000},{B=0.750},{C=2.250},{D=1.500},{E=1.000},{F=3.218},{NOS=3},{H=0.500},{I=1.50000},{B6=0.68750},{C6=0.37500},{D6=1.00000},{E6=0.63000},{B5=0.68750},{C5=0.37500},{D5=1.00000},{E5=0.63000},{F5=3.21800},{L1=3.36934},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Hand Wheel Type
ⁿ/ₐ
HANDLETYPE
Handle Type
ⁿ/ₐ
A
A Wheel Diameter
[Inch]
B
B Wheel Height
[Inch]
C
C Handwheel Height
[Inch]
D
D Hub Diameter
[Inch]
E
E Wheel Thickness
[Inch]
F
F Handle Height
[Inch]
NOS
G Number of Spokes
ⁿ/ₐ
H
H Hole Size
[Inch]
I
I Hub Length
[Inch]
WSD-6
WSD-6
1089782
-
-
Dished
w/ Solid Handle
6.000
0.750
2.000
1.500
0.875
2.750
3
0.500
1.25000
WSD-7
WSD-7
1089792
-
-
Dished
w/ Solid Handle
7.000
0.750
2.250
1.500
1.000
3.218
3
0.500
1.50000
WRD-5
WRD-5
1089880
-
-
Dished
w/ Revolving Handle
5.000
0.500
1.625
1.250
0.750
2.063
3
0.375
1.13000
WRD-6
WRD-6
1089846
-
-
Dished
w/ Revolving Handle
6.000
0.750
2.000
1.500
0.875
3.031
3
0.500
1.25000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表