您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
STI-410 - Self-Tapping Thread Inserts - Cutting Hole in Steel and Stainless
Essentra Components
Fasteners
Thread Inserts, Tools & Kits
Thread Inserts
Self-Tapping Thread Inserts
Self-Tapping Thread Inserts - Cutting Hole in Steel and Stainless
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030700/p090860/sti-410.prj},{NB=STI-410},{PN=STI-410},{AMERSID=1074325},{APACID=-},{EMEAID=-},{MATERIAL=Stainless},{INTERNALTHREADA=6-32},{B=0.236},{C=0.197},{HOLESIZE=0.216},{HOLEDEPTH=0.276},{PITCHHELIXSPIRAL=0.03125},{MINORDIAMETERSKE=0.1120},{B1=0.2500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
INTERNALTHREADA
Internal Thread A
ⁿ/ₐ
B
B Outside Diameter
[Inch]
C
C Length
[Inch]
HOLESIZE
Hole Size
[Inch]
HOLEDEPTH
Hole Depth
[Inch]
STI-330
STI-330
1074339
-
-
Steel
10-24
0.315
0.276
0.291
0.354
STI-335
STI-335
1074340
-
-
Steel
10-24
0.315
0.394
0.291
0.512
STI-340
STI-340
1074341
-
-
Steel
1/4-20
0.394
0.315
0.366
0.394
STI-345
STI-345
1074342
-
-
Steel
1/4-20
0.394
0.472
0.366
0.591
STI-350
STI-350
1074344
-
-
Steel
5/16-18
0.473
0.354
0.437
0.433
STI-355
STI-355
1074345
-
-
Steel
5/16-18
0.473
0.551
0.437
0.669
STI-360
STI-360
1074346
-
-
Steel
3/8-16
0.552
0.394
0.516
0.512
STI-365
STI-365
1074347
-
-
Steel
3/8-16
0.552
0.709
0.516
0.866
STI-410
STI-410
1074325
-
-
Stainless
6-32
0.236
0.197
0.216
0.276
STI-420
STI-420
1074326
-
-
Stainless
8-32
0.256
0.236
0.236
0.315
STI-425
STI-425
1074327
-
-
Stainless
8-32
0.256
0.315
0.236
0.394
STI-430
STI-430
1074328
-
-
Stainless
10-24
0.315
0.276
0.291
0.354
STI-435
STI-435
1074329
-
-
Stainless
10-24
0.315
0.394
0.291
0.512
STI-440
STI-440
1074330
-
-
Stainless
1/4-20
0.394
0.315
0.366
0.394
STI-445
STI-445
1074331
-
-
Stainless
1/4-20
0.394
0.472
0.366
0.591
STI-450
STI-450
1074332
-
-
Stainless
5/16-18
0.473
0.354
0.437
0.433
STI-455
STI-455
1074333
-
-
Stainless
5/16-18
0.473
0.551
0.437
0.669
STI-460
STI-460
1074334
-
-
Stainless
3/8-16
0.552
0.394
0.516
0.512
STI-465
STI-465
1074335
-
-
Stainless
3/8-16
0.552
0.709
0.516
0.866
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表