您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KLI-65952 - Keylocking Thread Inserts
Essentra Components
Fasteners
Thread Inserts, Tools & Kits
Thread Inserts
Keylocking Thread Inserts
Keylocking Thread Inserts
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030200/p090830/kli-65952.prj},{NB=KLI-66166},{PN=KLI-66166},{AMERSID=1074028},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{DUTYTYPE=Heavy},{INTERNALTHREAD=M8 x 1.0},{NDI=8},{N=1},{EXTERNALTHREAD=M14 x 1.5},{LENGTH=14},{MINTAP=16.5},{D1=4},{INTERNALPITCH=1.000},{INTERNALTHREAD1=6.917},{PITCH=1.500},{EXTTHREAD=14.000},{STATE1=},{STATE2=},{STATE3=},{STATE4=},{STATE5=},{STATE6=},{STATE7=},{STATE8=},{STATE9=},{D1EXTRUDE=0.764331210191083}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
DUTYTYPE
Duty Type
ⁿ/ₐ
INTERNALTHREAD
Internal Thread
ⁿ/ₐ
EXTERNALTHREAD
External Thread
ⁿ/ₐ
LENGTH
Length
[mm]
MINTAP
Minimum Tap
[mm]
KLI-65951
KLI-65951
1073984
-
-
Steel
Thinwall
M5 x .8
M8 x 1.25
8
9.5
KLI-65952
KLI-65952
1073985
-
-
Steel
Thinwall
M6 x 1.0
M10 x 1.25
10
11.5
KLI-65953
KLI-65953
1073986
-
-
Steel
Thinwall
M8 x 1.25
M12 x 1.25
12
13.5
KLI-66153
KLI-66153
1074026
-
-
Steel
Thinwall
M8 x 1.0
M12 x 1.25
12
13.5
KLI-65955
KLI-65955
1073987
-
-
Steel
Thinwall
M10 x 1.5
M14 x 1.5
14
15.5
KLI-66155
KLI-66155
1074027
-
-
Steel
Thinwall
M10 x 1.25
M14 x 1.5
14
15.5
KLI-65956
KLI-65956
1073988
-
-
Steel
Thinwall
M12 x 1.25
M16 x 1.5
16
17.5
KLI-66351
KLI-66351
1074057
-
-
Stainless
Thinwall
M5 x .8
M8 x 1.25
8
9.5
KLI-66352
KLI-66352
1074058
-
-
Stainless
Thinwall
M6 x 1.0
M10 x 1.25
10
11.5
KLI-66353
KLI-66353
1074059
-
-
Stainless
Thinwall
M8 x 1.25
M12 x 1.25
12
13.5
KLI-66553
KLI-66553
1074082
-
-
Stainless
Thinwall
M8 x 1.0
M12 x 1.25
12
13.5
KLI-66355
KLI-66355
1074060
-
-
Stainless
Thinwall
M10 x 1.5
M14 x 1.5
14
15.5
KLI-66356
KLI-66356
1074061
-
-
Stainless
Thinwall
M12 x 1.25
M16 x 1.5
16
17.5
KLI-66023
KLI-66023
1074005
-
-
Steel
Solid
-
M12 x 1.25
12
14.5
KLI-66026
KLI-66026
1092045
-
-
Steel
Solid
-
M18 x 1.5
18
20.5
KLI-65963
KLI-65963
1073989
-
-
Steel
Heavy
M4 x .7
M8 x 1.25
8
9.5
KLI-65964
KLI-65964
1073990
-
-
Steel
Heavy
M5 x .8
M10 x 1.25
10
12.5
KLI-65965
KLI-65965
1073991
-
-
Steel
Heavy
M6 x 1.0
M12 x 1.25
12
14.5
KLI-65966
KLI-65966
1073992
-
-
Steel
Heavy
M8 x 1.25
M14 x 1.5
14
16.5
KLI-66166
KLI-66166
1074028
-
-
Steel
Heavy
M8 x 1.0
M14 x 1.5
14
16.5
KLI-65967
KLI-65967
1073993
-
-
Steel
Heavy
M10 x 1.5
M16 x 1.5
16
18.5
KLI-66167
KLI-66167
1074029
-
-
Steel
Heavy
M10 x 1.25
M16 x 1.5
16
18.5
KLI-65969
KLI-65969
1073994
-
-
Steel
Heavy
M12 x 1.75
M18 x 1.5
18
20.5
KLI-66169
KLI-66169
1074030
-
-
Steel
Heavy
M12 x 1.25
M18 x 1.5
18
20.5
KLI-65970
KLI-65970
1073995
-
-
Steel
Heavy
M14 x 2.0
M20 x 1.5
20
22.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表