AS - Two-stage ejector
ERMANNO BALZI
Plates sequence control
Two-stage ejector
Powered by
CAD模型選擇
{ermannobalzi/plates_sequence_control/two_stages_ejector/as_asmtab.prj},{NB=AS-12C},{CODE=AS-12},{LEN=100.0},{LENX=100,'100',200,'200'},{A=12},{B=50},{C=29},{D=29.0},{E=38},{F=8},{G=21,5},{H=12.0},{I=M5},{L=46},{M=33},{N=22},{O=19,5},{P=M5},{Q=8},{R=9},{S=M8},{K=Kg100},{PPATH=as_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Length
[mm]
G
Length
[mm]
H
Length
[mm]
I
Screw
ⁿ/ₐ
L
Diameter
[mm]
M
Diameter
[mm]
N
Diameter
[mm]
O
Diameter
[mm]
P
Screw
ⁿ/ₐ
Q
Length
[mm]
R
Length
[mm]
S
Thread
ⁿ/ₐ
K
Max dynamic load
ⁿ/ₐ
AS-12C
AS-12
12
50
29
29.0
38
8
21,5
12.0
M5
46
33
22
19,5
M5
8
9
M8
Kg100
AS-16C
AS-16
16
70
41
41.0
52
13
28
17.0
M8
70
52
33
29
M8
13
12
M10
Kg300
AS-32
AS-32
32
125
82
82.5
101
25
50
38.5
M10
125
101
50
45
M10
25
29
M16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表