Rekord 2B-VA-GLT-1
EMUGE-FRANKEN
EMUGE
M/C Tap
LKM
EMUGE-VA
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/lkm/emuge-va/rekord202b-va-glt-1.prj},{NB=C020C300.1058},{SHA256=XEPaD4cNwmoeBrpjiykSECYWPF7VPx2c2uCdi4mu4Og=},{INAME=C020C300_1058_gen},{NAME=C020C300_1058_gen},{DOC=rekord202b-va-glt-1/c020c300_1058.pdf},{J21=C020C300.1058},{J22=Rek.2B-VA-GLT-1},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 376},{J6=ZYL00902105},{A1=LKM},{A21=12},{A3=1.75},{A8=7},{B3=110},{C11=ZYL},{C12=21},{C2=0090},{C3=9},{C31=h9},{D2=N},{D7=0.051},{F1=R},{G3=B},{H11=HSS-E},{H22=0},{H5=GLT-1},{NSM=DIN4000-80},{DXF=rekord202b-va-glt-1/c020c300_1058.dxf},{XML=rekord202b-va-glt-1/c020c300_1058.xml},{CSV=rekord202b-va-glt-1/c020c300_1058.csv},{STP=rekord202b-va-glt-1/c020c300_1058_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C020C300.1058
C020C300.1058
Rek.2B-VA-GLT-1
E
1
HSSE
DIN 376
ZYL00902105
LKM
12
1.75
7
110
ZYL
21
0090
9
h9
N
0.051
R
B
HSS-E
0
GLT-1
DIN4000-80
C020C300.1060
C020C300.1060
Rek.2B-VA-GLT-1
E
1
HSSE
DIN 376
ZYL01202105
LKM
16
2.00
9
110
ZYL
21
0120
12
h9
N
0.091
R
B
HSS-E
0
GLT-1
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Enorm 2-Z-E-TIN
EMUGE-FRANKEN
23.11.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表