目錄: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 36-515 - Grenouillère à crochet courte - Inox
EMILE MAURIN - Eléments Standard Mécaniques
Materiel d'accès
Grenouillères (Série 36)
36_51
Powered by
CAD模型選擇
{emile_maurin_esm/materiel_acces/serie36_grenouilleres/36_51/36_515.prj},{NB=emile_maurin_36-515-40_G},{REF=36-515-40},{POS=G},{F1=400},{D1=2},{D2=3.2},{H1=11},{H2=9},{L1=76},{L2=47},{L3=17},{L4=15},{L5=10},{L6=22},{L7=28},{L8=24},{L9=3.5},{L10=5},{L11=15},{L12=13},{L13=21},{L14=13},{L15=8},{INFOS=INFOTEXTE},{NORMNR=GN 832.1},{PPATH=36_51/36_515_asmtpl.prj},{GR=40},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Référence
ⁿ/ₐ
F1
[N]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
Emile Maurin 36-515-40
36-515-40
400
2
3.2
11
9
76
47
17
15
10
22
28
24
3.5
5
15
13
21
13
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表